Notification

Office Closure: Dec 25, 2023, to Jan 1, 2024. Order by Dec 15 for 2023 shipping. Happy holidays from FUTEK!

Supportkeyboard_arrow_right

Featured product article Load Cell Bundle

Header
Load Cell Bundle
With FUTEK’s Panel Mount Load Cell Bundle (LPM200) you are able to get an out of the box package that is plug & play ready. The Panel Mount Load Cell (LPM200) offers distinct advantage in its miniature size, a robust flexure and low capacity of 10 gram to 5 lbs. The bundle offers the LPM200 calibrated and ready for use with USB output with FUTEK’s Extended USB Software Package. With the USB Software you are able to monitor your Load Cells readout with full Data Logging and Graphing capabilities.
LPM200 Chart

* Contact us at 949-465-0900 for higher resolution version.
** 1500 ppm without utilizing linearization. Values based on Room temperature & control environment.
LPM200 Load Cell
The LPM200 Load Cell is the latest product development in our broad Load Cell line now offered in a bundled solution. The model is offered from 10 grams to 5 lbs for measurements in Tension and Compression. A common challenge for low capacity sensors is the damage the sensor can incur during installation. With the LPM200’s design, this challenge has been reduced. Furthermore, the product features an overload protection of 1000% (of Rated Output) for all the capacities (10 grams to 5 lbs). The installation of the product also became a critical design focus for FUTEK Engineers. By threading the flexure, the LPM200 can easily be installed for usage. Application examples include:
  • Fiber Tensile Force Measurement
  • Automated feedback Control Systems
  • Measurement of Deflection of materials
  • Spring Tensions
LPM200
LPM200 Directions
USB Solution
FUTEK is amongst the first Sensor Manufacturers globally to offer a USB Solution for Strain Gauge Sensors. With FUTEK’s USB Sensor Solution, you can eliminate the need for amplifiers, filters, and multimeters. The set up is quick and with the LPM200 Bundle we are able to offer a complete package of:
LPM200
  • USB Kit for digital measurement
  • System Calibration
  • Extended USB Software with Data Logging capability

The plug & play capability gives you power to monitor the output of the Sensor on your PC/Laptop without any worries of noise, temperature variation or power supply requirement. Our USB Kit was designed completely by FUTEK Engineers at our Irvine Headquarter in Orange County (California). With a Sampling rate of 5 Hz / 10 Hz and a 16 bit Resolution, the USB Kit offers attractive features to consider instead of a Traditional Sensor System platform.
LPM200 Diagram
USB Software (Extended Version)
As FUTEK Engineers began working on our USB Solution, we understood how critical it would be to provide a reliable Software Solution to go hand in hand with our USB Technology. FUTEK offers our Extended USB Software with the purchase of each LPM200 Bundle that has integrated our proprietary USB Technology. The Extended USB Software features
Display
  • Up to 8 Channels
Functions
  • Tracking Mode
  • Peak/ Valley Mode
  • Tare/Gross
  • Sampling Rate
  • Sampling, Moving, & Mean Average
  • Unit Conversion
Math Functions
  • Sum Channel
  • Math Channel
Data Logging
  • Data Logging
  • Peak Utility
  • Valley Utility
  • Export Data
Graphing
  • Graph from File
  • Live Graph
  • Peak Mode
FUTEK Certifications
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
FUTEK Social Media
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
FUTEK Address
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2023 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
Multi Axis Sensor, Force, Torquefeaturedproductarticlesloadcellbundle
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2023 FUTEK Advanced Sensor Technology, Inc. All rights reserved.