Loading...

Featured product articles Operating under pressure.

Operating under pressure.
FUTEK's Miniature Pressure Sensor (PFT510) is a general pressure solution for a variety of applications. Purposefully designed with a flat, flush mount diaphragm, this model avoids clogging at the installation port. The combination of the PFT510 with FUTEK's USB Solutions offer users the ability to create a system to monitor up to 16 channels side-to-side. In addition, utilizing the linearization feature within SENSIT™ Test and Measurement Software, users can expect an improved overall performance and accuracy of the system by point-to-point linearization . This platform may also be utilized by quality inspectors/auditing teams to log data and perform further analysis.
PFT510
Miniature Flush Mount Diaphragm

  • High Natural Frequency
  • 15 to 700 Bar Capacity Range
  • Thread Options: M10x1 and 3/8-24
  • PFT510 + High Speed USB Solution ideal for
  • Fluid Hammer Applications

USB SOLUTIONS
USB Family

  • Up to 14KHz Sampling Rate
  • Linearization Utilitizing SENSIT
  • Compatible with LabVIEW
  • No External Power Supply Needed

usb
SENSIT™
Test and Measurement Software

  • 16 Channels
  • Data Logging
  • Live Graphing

sensit
Sensor Solution Source: Load - Torque - Pressure - Multi-Axis - Calibration - Instruments - Software