Featured product articles Plug & Play Torque Screwdriver
FUTEK's Miniature Torque Screwdriver is an auditing/assembly tool used to ensure that the torque applied is always proportional and never extravagant to a fixture. Our engineers developed this tool knowing that disproportionate torsion may result in the loosening of a screw during operation. Whereas, extravagant or excessive torque applied to a screw can result in permanent damage.
The combination of the TAT200 with FUTEK's USB Solutions offer users the ability to experiment and log data in order to characterize the required torque for tightening. Moreover, SENSIT™ Test and Measurement Software has various features beneficial for further analysis.
The combination of the TAT200 with FUTEK's USB Solutions offer users the ability to experiment and log data in order to characterize the required torque for tightening. Moreover, SENSIT™ Test and Measurement Software has various features beneficial for further analysis.
TAT200
Miniature Torque Screwdriver
Miniature Torque Screwdriver
- Works with a variety of Screwdriver Adapters (bits)
- Precision Torque Auditing Tool
- 50 in-oz. [0.35 Nm] & 100 in-oz. [0.71 Nm]

USB SOLUTIONS
USB Family
USB Family
- Linearization Utilitizing SENSIT
- Compatible with LabVIEW
- No External Power Supply Needed
- DLL available for software customization
- ASCII stream available