Loading...

Featured product articles Toggle Force Clamp

FUTEK Header white
Toggle Force Clamp

Clamp force measurements are very common throughout the test and measurement industry. Technicians will often need to measure or audit the exact force each clamp produces. As you can see in the above illustration, FUTEK's Thru-Hole Load Cells (LTH Series) can be utilized for endurance press applications, such as toggle force clamping. As an operator utilizes the toggle clamp, force measurements can be read directly on a digital display, such as FUTEK's IPM650 or IHH500, or directly onto a laptop using FUTEK's USB Solutions.

With 5 distinct models of Thru-Hole (Donut) Load Cells, this compression application line offers high precision with robust construction over a capacity range of 50 lbs. to 50,000 lbs. Also, the LTH Series has over a dozen inner diameter variations and cable exits making them extremely versatile.

To learn more about this series or to view more applications similar to this toggle clamping application, please visit the links below.


white
LTH Series

white
LTH Series
white
USB Solutions

white
USB Solutions
white
IPM650

white
IPM650
white
IHH500

white
IHH500
white
white FUTEK Footer