Loading...

In-line Load Cell Series | Instruments | Sensor Solutions

 
LCM Series Instruments
Our instrument and software lines are an extension of our LCM Load Cell Series. We are firm believers that such instrumentation is necessary to complete a sensor platform. Whether you desire a heightened accuracy or a higher sampling rate, FUTEK’s line of panel mount displays, handheld displays, amplifiers, and USB Solutions provide engineers and operators with such solutions.
Handheld Display
Designed with multiple input and output options (including USB), high accuracy, data logging, 24 bit internal resolution, the IHH500 is suitable to receive up to 4,800 samples per second making it a perfect fit for portable applications.

Visit Store
USB Solutions
FUTEK is one of the first within the test and measurement industry to introduce USB technology. Utilizing this simple "Plug and Play" solution, users are ensured more efficient, accurate, and realtime results.

Visit Store
Universal Amplifier
The CSG110 is a Universal Strain Gauge Amplifier. With bandwidth options from 1kHZ to 25kHZ and low noise performance, this CE approved amplifier provides a VDC and/or Current output via its built-in regulated bridge excitation source.

Visit Store
Panel Mount
This Intelligent Panel Mount accepts both mV/V and amplified output sensors in a range up to ±12 VDC or up to 30 mA. With a user friendly navigation menu, this electronic tool is easy to implement into your sensor platform.

Visit Store