Loading...

9-Jan

FUTEK is amongst the first Sensor Manufacturers globally to offer a USB Solution for Strain Gauge Sensors. With FUTEK’s USB Sensor Solution, you can eliminate the need for amplifiers, filters, and multimeters. The set up is quick, the software is free, and the cost is much lower than a traditional Sensor System. Learn how our Engineers can integrate USB Technology into FUTEK’s vast product line of Load Cells, Torque Sensors, Pressure Sensors, and Force Sensors.
USB S Beam Jr. Load Cell (LSB200)
The Miniature S Beam Load Cell has become one of the signature products in the FUTEK Load Cell Series. This model is widely used in Medical Bag Weighing Applications as well as automated feedback control and inline processing application. The perfect mixture of size, accuracy and of course the assurance of an overload protection feature makes this one of our most sought after models. With a height of only 0.75”, the LSB200 Miniature S Beam Load Cell is a great selection where tight environments or space is a challenge. LSB200 S-Beam Jr. Load Cell is now available with a brand new USB Digital Interface with 16 bits resolution.
more
USB Reaction Torque Sensor (TFF400)
FUTEK’s TFF400 Reaction Torque Sensors feature a Flange to Flange mounting solution with torque measurements ranging from +/- 5 inch-oz to 500 inch-pounds, (+/-0.04 to 60 Nm) and Torsional Stiffness of 325 inch-oz/radians to 199,000 Inch pounds/radians. The TFF400 utilizes Metal Foil Strain Gage technology and features an Overload Protection for the low capacity units to help prevent overload damage that may occur during installation. With the recommended Mounting Plate, a full range of mounting options becomes available.
more
USB Pressure Sensor (PFP350)
The PFP350 Pressure Sensor (Plug With Cable) is FUTEK’s general Pressure Sensor solution for industrial and OEM pressure measurement applications. Utilizing metal foil strain gauge technology, the PFP350 is made from 17-4 Stainless Steel, weighs 5.5 oz, and it has mV/V output range as a standard and amplified VDC or 4-20mA per request. This product line is manufactured in USA.
more
USB S Beam Load Cell (LSB350)
LSB350 is now available with a brand new USB Digital Interface. This improvement offers a USB type solution for Strain Gage Based Load Cells. FUTEK’s USB Sensor Solution provides an easy “Plug & Play” with basic software making the System Integration even simpler. The S Beam Load Cell has become an even more efficient product in the FUTEK Load Cell Series due to the USB output. This model is widely used in Medical Bag Weighing Applications as well as automated feed back control and inline processing applications. The Standard LSB350 S Beam Load Cell model has female threads, comes in both Anodized Aluminum (500 lbs – 1,000 lbs) and 17-4 Stainless Steel construction (2,000 lbs), with 4 Pin Lemo Receptacle or integrated cable. It is also available in metric threads.
more
USB Load Cell Application & Technology
Welcome to the next level of Sensor System Integration: USB Sensor Solution! Where analog and digital output seamlessly integrate. Learn how FUTEK Engineers have implemented USB technology on our Load Cells, Torque Sensors, and Pressure Sensors to help cut down the costs in System Integration.