Supportkeyboard_arrow_right

Featured product articles LSB200 Humanoid

This is arguably the most precise, versatile, and complex mechanical system to exist. The LSB200 is its lifeline.
The Miniature S-Beam Jr. Load Cell (LSB200) is FUTEK's most popular model. Recognized for its size, capacity range, and availability, the LSB200 is a prime contender for precision measurement applications, like a humanoid robot. Last year, FUTEK partnered with The Robot Studio, which led to over 60 LSB200s operating in full effect, verifying all forces, as this biomimetic humanoid functions.
LSB200
S-Beam Jr. Load Cell
  • Over 60 LSB200s installed within this humanoid
  • Capacities ranging from 10g to 100lb.
  • Overload protection up to 1000%
  • No-risk lifetime warranty


Sensor Solution Source: Load - Torque - Pressure - Multi-Axis - Calibration - Instruments - Software
Multi Axis Sensor, Force, Torquelsb200humanoid
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.