Supportkeyboard_arrow_right

Miniature Load Cells

Miniature Load Cells

For over two decades, FUTEK has been a leader in sensor miniaturization, researching and developing high-performing micro-miniature sensor load cells (aka mini load cell) that push the boundaries of measurement technology. These models measure both tension and compression, have a collective capacity range from 10 grams to 20000 pounds of force, and are ideal for applications that require high precision and endurance. FUTEK also offers submersible option for this series.

 

Nano Sensors (< 10mm) QLA414 QLA424 QLA427
The Nano load cell series includes micro-miniature sensors with unprecedented capabilities. Mounting provisions in this series include load button, through-hole, and monolithic crip, an industry breakthrough for a sensor this small. In addition, the Nano sensors' multi element, side load compensated 1000 Ohm full-bridge instrumentation is encased with laser-welded construction with patent-pending non-active interconnect packaging providing environmental protection. The Nano sensors (aka subminiature load cells), open up a world of possibilities for industries such as advanced automation, semiconductor, electronics assembly, and robotic tactile sensing. micro force sensor nano load cell subminiature load cell miniature load cell for surgical robotics subminiature load cells mini load cell custom miniature sensors micro load cell
Sensor Type Thru Hole Load Cell Load Button Nano Monolithic
Capacity 5lb to 10lb 30lb 30lb
Weight 0.5 grams 0.5 grams 0.5 grams
Height 5.54mm [0.218"] 4.24mm [0.167"] 5.3mm [0.208"]
Outer Diameter 3.91mm [0.154"] 3.91mm [0.154"] 3.91mm [0.154"]
Safe Overload 200% of RO 150% of RO 150% of RO
Connection Type flex cable flex cable flex cable
  Visit Store Visit Store Visit Store

 

S-Beam Models LSB200 LSB201 LSB205
The LSB S-Beam Jr.™ is one of FUTEK’s most celebrated series as it has revolutionized miniature load cell tension compression design within the test and measurement industry. With a broad capacity range of 10 grams to 100 lb., the LSB200 is able to measure both tensile and compression forces. It is also available as a submersible version. load cell miniature miniature sensors miniature force sensor
Capacity 10g to 250g 250g to 100lb 250g to 100lb
Overload Protection 1000% of RO Up to 1800% of RO (for 250g) 1000% for all other capcities Up to 1000% of RO
Length 17.5 mm (0.69 in) 16.5 mm (0.65 in) 16.5 mm (0.65 in)
Height 19.5 mm (0.75 in) 19.5 mm (0.75 in) 19.5 mm (0.75 in)
Connection Type 4 conductor spiral shielded silicone cable 4 conductor spiral shielded silicone cable 7 Pin Quick Disconnect / 7 Pin FPC Connector
Special Features optimized for low capacities — from 10 to 250 grams [0.35 to 8.8 oz] 17-4 SS Flexures are fatigue rated Integrated IEEE1451.4 TEDs chip and PT-1000 temperature sensor; 17-4 SS Flexures are fatigue rated
  Visit Store Visit Store Visit Store

 

S-Beam Models LSB206 LSB210  
The LSB S-Beam Jr.™ is one of FUTEK’s most celebrated series as it has revolutionized miniature load cell tension compression (micro force sensor) design within the test and measurement industry. With a broad capacity range of 10 grams to 100 lb., the LSB200 is able to measure both tensile and compression forces. It is also available as a submersible version. sub-miniature load cells compact load cell  
Capacity 1lb to 100lb 100g to 100lb  
Overload Protection 1000% of RO Up to 1000% of RO  
Length 16.00mm (0.630 in) 16.0 mm (0.63 in)  
Height 19.05mm (0.750 in) 19.5 mm (0.75 in)  
Connection Type 10 conductor spiral shielded silicone cable 4 conductor spiral shielded silicone cable  
Special Features SPI and UART output IP68 (up to 50 ft in fresh water for < 1 week)  
  Contact Us Visit Store  

 

Load Button Models LLB130 LLB210 LLB215
FUTEK's load button load cells include subminiature and miniature designs. Both were developed for off-center loading, press, or inline compression applications. Although load button load cells are traditionally not known for their high accuracy, FUTEK engineers have optimized the performance of this product so it meets the same high levels of exactitude and precision levels as the other load cells in our catalog. subminiature load button
Capacity 1000g to 50lb 10lb to 50lb 10lb to 50lb
Diameter 9.5mm [0.38"] 9.5mm [0.38"] 9.5mm [0.38"]
Height 3.3mm [0.130"] 8.1mm [0.32"] 12.7mm [0.5"]
Connection Type 4 conductor Teflon stainless-steel braided shielded cable 4 conductor spiral shielded silicone cable 4 conductor spiral shielded silicone cable (axial cable exit)
Operating Temperature –60 to 200°F (–51 to 93°C) –60 to 200°F (–50 to 93°C) –60 to 200°F (–50 to 93°C)
Non-Linearity ±0.5% of RO ±0.5% of RO ±0.5% of RO
  Visit Store Visit Store Visit Store
Load Button Models LLB250 LLB300 LLB400
FUTEK's load button load cells include subminiature and miniature designs. Both were developed for off-center loading, press, or inline compression applications. Although load button load cells are traditionally not known for their high accuracy, FUTEK engineers have optimized the performance of this product so it meets the same high levels of exactitude and precision levels as the other load cells in our catalog.
Capacity 100lb to 250lb 25lb to 1000lb 100lb to 2500lb
Diameter 12.7mm [0.50"] 18.8mm [0.74"] 31.2mm [1.23"]
Height 3.9mm [0.154"] 6.4mm [0.25"] 9.9mm [0.39"]
Connection Type 4 conductor braided shielded cable 4 conductor spiral shielded Teflon cable 4 Position Micro Receptacle
Operating Temperature –60 to 200°F (–51 to 93°C) –60 to 250°F (–50 to 121°C) –60 to 200°F [–50 to 93°C]
Non-Linearity ±0.5% of RO ±0.2% of RO ±0.15% of RO to ±0.50% of RO
  Visit Store Visit Store Visit Store

 

Load Column Models LCA300 LCA305 LCA310
FUTEK's load column (canister) type load cells are a perfect fit for high capacity measurements. In addition to their miniature form, unique design features such as the strain relief cable and raised spherical surface to offset side moments make these sensors an outstanding option for industrial applications.
Capacity 2000lb to 5000lb 10000lb 30000lb
Diameter 15.7mm [0.62"] 22.4mm [0.88"] 31.8mm [1.25"]
Height 16.5mm [0.65"] 22.4mm [0.88"] 28.7mm [1.13"]
Connection Type 4 Conductor Spiral Shielded Teflon Cable 4 Conductor Spiral Shielded Teflon Cable 4 Conductor Spiral Shielded Teflon Cable
  Visit Store Visit Store Visit Store

 

In-Line Models LCM100 LCM200 LCM300
FUTEK provides a wide range of in-line type load cells built for endurance, off-center loading, press, or in-line applications. The in-line load cell series also offers high accuracy and high stiffness and can be used for measurements in both tension and compression. mini load cell
Capacity 2.2lb to 25lb 250lb to 1000 lb 50lb to 1000lb
Diameter 9.5mm [0.38"] 20.3mm [0.8"] 24.9mm [0.98"]
Height 12.2mm [0.48"] 29.8mm [1.2"] 12.7mm [0.50"]
Connection Type 4 conductor braided shielded cable 4 conductor spiral shielded Teflon cable 4 Pin Micro Receptacle
Operating Temperature –60 to 200°F (–51 to 93°C) –60 to 285°F (–51 to 140°C) –60 to 200°F (–50 to 93°C)
Thread Size M3×0.5 3/8-24 UNF-2A X 0.40 M6×1
IP Rating IP64 (Non-Jacketed Braided Cable) IP65 (Braided Polyester Jacketed Cable) IP64 IP67
  Visit Store Visit Store Visit Store
In-Line Models LCM325 LCM350 LCM375
FUTEK provides a wide range of in-line type load cells built for endurance, off-center loading, press, or in-line applications. The in-line load cell series also offers high accuracy and high stiffness and can be used for measurements in both tension and compression.
Capacity 2000lb to 3000lb 4000lb to 5000lb 7500lb to 10000lb
Diameter 24.4mm [0.94"] 24.4mm [0.96"] 28.3mm [1.12"]
Height 38.1mm [1.50"] 26.2mm [1.03"] 70.4mm [2.77"]
Connection Type 4 Pin Micro Receptacle 4 Pin Micro Receptacle 4 Pin Micro Receptacle
Operating Temperature –45 to 200°F (–42 to 93°C) –45 to 200°F (–42 to 93°C) –45 to 200°F (–42 to 93°C)
Thread Size M10×1.5 M12 M16
IP Rating IP64 IP64 IP64
  Visit Store Visit Store Visit Store
In-Line Models LCB200    
FUTEK provides a wide range of in-line type load cells built for endurance, off-center loading, press, or in-line applications. The in-line load cell series also offers high accuracy and high stiffness and can be used for measurements in both tension and compression.     
Capacity 1000lb to 3000lb    
Diameter 24.4mm [0.94"]    
Height 50.8mm [2.00"]    
Connection Type 4 Pin Micro Receptacle    
Operating Temperature –45 to 200°F (–42 to 93°C)    
Thread Size 3/8-24 UNF - 2A    
IP Rating IP64    
  Visit Store    

 

Thru Hole Models LTH300 LTH350  
The thru hole (donut) load cell series features two distinct miniature models built for inline compression applications. Due to its robust composition, this line offers a uniquely high accuracy. Inside diameters are available in a variety of sizes.    
Capacity 50lb to 1000lb 100lb to 5000lb  
Inner Diameter 3/16" to 3/8" 1/4" to 5/8"  
Outer Diameter 24.9mm [0.98"] 37.6mm [1.480"]  
Height 7.1mm [0.28"] 12.7mm [0.500"]  
Connection Type 4 conductor spiral shielded Teflon cable 4 pin micro receptable  
  Visit Store Visit Store  
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
Multi Axis Sensor, Force, Torqueminiature-Load-Cells