Item Number | Load Capacity | Torque Capacity | Mounting Type | Inner Diameter In Inches | Length In Inches | Height In Inches | Width In Inches | Outer Diameter In Inches | # Of Axis | Output Type | Connection Type | Ip / Nema Rating | Material | Mechanical Overload Protection | Integrated Teds | Thread Size | Weight In Lb | Cable Type | Cable Length | # Of Bridges/channels | Rohs | Custom Special |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2000 lb | 150 in-lb | Flange | 5.52 | 7.48 | 2.22 | 7.48 | 7.48 | 2 | mV/V | Cable | IP40 | 2024-T4 | Yes | No | M5x0.8 | 3.3 | 24 Awg 4 Conductor Braided Shielded Teflon Cable | 10 ft | 1 | No | Y |
Custom Torque/Thrust Bi-Axial Sensor