Strain Gauge Analog Amplifier with Differential Output
IAA300 , Ultra Low Noise Signal Conditioning Differential Strain Gauge Voltage Amplifier , For Full Bridge , +/-5 VDC , +/-10 VDC , Up to 50 kHz Bandwidth , Screw Terminal Connectors , Red Powder Coated , Integrated DIN Clip
$1,500.00List Price*
inStockimg
In Stock
Qty :
Listed price is in U.S. currency and subject to verification along with availability
Description

The IAA300 Differential Strain Gauge Amplifier is FUTEK’s brand new general purpose amplifier solution for in-line amplification of any full bridge strain gauge type sensor with mV/V range output. As our fastest amplifier, the IAA300 features up to 50 kHz bandwidth. The new model combines precision and ease of integration. The IAA300 features an aluminum housing with an integrated DIN clip designed for industrial environment applications.

Features
  • Differential Input, Differential Output
  • Ultra low noise output
  • Up to 50 kHz bandwidth
  • ± 5 or ± 10 VDC Outputs
  • Bridge Excitation: 5 or 10 VDC (DIP Switch)
  • Ranges: 0.5, 1.0, 1.5, 2.0, 2.5, 3.0, 4.0, 10.0 mV/V (DIP Switch)
  • 256 Selectable Shunt Combinations: 30kΩ, 43.7kΩ, 60.4kΩ, 87.6kΩ, 100kΩ, 150kΩ, 300kΩ, 432kΩ (DIP Switch)
  • 5 Selectable Bandwidths (DIP Switch)
  • Externally Accessible Shunt Cal Activation Button
  • Internal Span and Offset Potentiometers
  • Sensor Polarity Reversal DIP Switch
Solution Packages for this Sensor
Solution Packages container below Items
FSH03931, FSH04097, FSH04446, SBA00453, SLB00023
Solution Packages container below Items
SLB00023, SBA00453, FSH04446, FSH04097, FSH03931
Solution Packages container below Items
FSH03931
Specifications
Electrical
Mechanical
Performance
Set-up
Temperature
CHANNELMINTYPMAXUNIT
Excitation
5
Vdc
10
Vdc
Input Range
0.5
10
mV/V nom.
Bandwidth
1000
50000
Hz
Weight
0.2
lbs
Nonlinearity
-0.01
0.01
% of R.O.
Analog Output
10
Vdc
-10
Vdc
5
Vdc
-5
Vdc
Power Supply
12.5
26
Vdc
Operating Temperature
32
158
F
Storage Temperature
-40
185
F
Applications
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications