Storekeyboard_arrow_right Instrument & Amplifiers keyboard_arrow_right IPM keyboard_arrow_right IPM500Filter
SPECIAL x
CUSTOM SPECIAL

Signal Conditioned Digital Display (Load Cell Version)

Panel Mount Signal Conditioner with Digital Display

The IPM500 Panel Mount Signal Conditioner with Digital Display is FUTEK’s general solution for a complete sensor and instrumentation system. The IPM500 features 60 conversions per second, is scalable to 5 digits ±99,999 resolution, a programmable 10 VDC or 4-20mA and it has a Power supply 85 to 264 VAC .

IPM500 Family Product Highlights

  • 60 Conversions per second
  • 2 set point alarm relay *
  • RS232 Interface *
  • USB Interface *
  • TEDS *
  • Scaleable to 5 digits. ±99,999
  • Isolated selectable excitation to power sensors: 5 VDC @ 50 mA, 10 VDC @ 120 mA
  • Peak hold and remote auto tare
  • Plug-in screw terminal
  • WEIGHT: 9 Oz [0.25 Kg]
  • Operating Temperature: 32°F to 130°F
  • Storage Temperature: -100°F to 180°F
  • Relative Humidity: 95% at 100°F

* Available on certain models

Signal Conditioned Digital Display (Load Cell Version)
Signal Conditioned Digital Display (Load Cell Version)
Model Features
Capacities
View Options
There is no data for this filter
Support Documents
Resources
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer