Storekeyboard_arrow_right Load Cells keyboard_arrow_right LAU keyboard_arrow_right LAU220Filter
Filters Expand
No Filters Selected
Automotive Pedal Force Sensor

The LAU220 Pedal Force Load Cell has become one of the most common and trusted products in the Automotive Industry. From its 17-4PH Stainless Steel one piece construction, to its low profile design (Off-center loading error of <1%), the LAU220 Pedal Force Load Cell offers a great measurement system with impressive tolerances. This unit comes with a removable mounting plate, custom built strain relief, spike resistant, and a machined slip-resistant top surface. The LAU220 Pedal Force Load Cell is manufactured in US, and similar to our entire Load Cell product line, uses metal foil strain gauge technology.


Model Features
Capacities
View Options
FSH00240 10 ft 24 Awg 4 Conductor Braided Shielded Teflon Cable 300 lbs Tension & Compression No
FSH00992 10 ft 24 Awg 4 Conductor Braided Shielded Teflon Cable 500 lbs Tension & Compression No
FSH02297 10 ft 24 Awg 4 Conductor Braided Shielded PVC Cable 500 lbs Tension & Compression No
FSH02298 10 ft 24 Awg 4 Conductor Braided Shielded PVC Cable 300 lbs Tension & Compression No
FSH02945 15 ft 24 Awg 4 Conductor Braided Shielded PVC Cable 500 lbs Compression No
FSH03184 15 ft 24 Awg 4 Conductor Braided Shielded PVC Cable 300 lbs Compression No
FSH04395 15 ft 24 Awg 4 Conductor Braided Shielded PVC Cable 300 lbs Compression Yes
FSH04396 15 ft 24 Awg 4 Conductor Braided Shielded PVC Cable 500 lbs Compression Yes
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications