Storekeyboard_arrow_right Load Cells keyboard_arrow_right LCA keyboard_arrow_right LCA345Filter
SPECIALx
CUSTOM SPECIAL

Miniature Compression Load Cell

Compression Load Cell (Miniature)

FUTEK’s Compression Load Cell (Miniature) offers an impressive compact design for high capacity applications. With a diameter of 0.63", it is ideal for tight spaces. The LCA345 Compression Load Cell (Miniature) is offered in 17-4PH Stainless Steel in 4,000 lbs & 5,000 lbs, with a raised surface radius to lower the possibility of off center loading.

The Compression Load Cell (Miniature) is designed to measure loads in compression. This model is manufactured in US, and similar to our entire Load Cell product line, uses metal foil strain gauge technology. Additional design features include the use of a strain relief providing much greater protection from the pull on the cable.

Product Highlights:
  • Compact Height
  • High Capacity
  • Low Deflection
  • High Frequency Response
  • Spherical Radius Load Surface

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LCA Series is also available with TEDS / IEEE1451.4 option.

LCA345
LCA345
Model Features
Capacities
View Options
There is no data for this filter
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer