Storekeyboard_arrow_right Load Cells keyboard_arrow_right LCF keyboard_arrow_right LCF400Filter
Filters Expand
No Filters Selected
Universal Pancake Load Cell

Model LCF400 is a Pancake Load Cell that has an exceptional one-piece construction flexure design to resist high extraneous loads. The standard LCF400 Pancake Load Cell model has female/female threads, is made of 17-4 Stainless Steel and has a broad capacity ranging from 250 lb to 5,000 lb.

This Pancake Load Cell utilizes metal foil strain gauge technology that offers the highest accuracy. It has Nonlinearity of ±0.10%, Bridge Resistance of 700 Ohms, and Deflection of 0.002 to 0.005” nominal. The standard LCF400 Pancake Load Cell can be modified or customized to meet your requirements and most models are in our inventory making them available for quick delivery. 

Model Features
Capacities
View Options
FSH00119 250 lbs CC2 No No 1/2-20
FSH00123 3000 lbs CC2 No No 1/2-20
FSH00124 5000 lbs CC2 No No 1/2-20
FSH03053 2500 lbs CC2 No No 1/2-20
FSH03080 5000 lbs CC1T No Yes 1/2-20
FSH03122 500 lbs CC1 No No 1/2-20
FSH03123 1000 lbs CC1 No No 1/2-20
FSH03124 5000 lbs CC1 No No 1/2-20
FSH03125 2500 lbs CC1 No No 1/2-20
FSH03130 500 lbs CC1 3.48 No No M12x1.75
FSH03131 1000 lbs CC1 3.48 No No
FSH03132 5000 lbs CC1 3.48 No No M12x1.75
FSH03133 2500 lbs CC1 3.48 No No M12x1.75
FSH03313 250 lbs CC1 No No 1/2-20
FSH03314 250 lbs CC1 No No M12x1.75
FSH03315 2500 lbs CC1T No Yes 1/2-20
FSH03316 250 lbs CC2 No No 1/2-20
FSH03352 1000 lbs CC1T 3.5 No Yes 1/2-20
FSH04155 250 lbs CC1 3.48 Yes No M12x1.75
FSH04156 500 lbs CC1 3.48 Yes No M12x1.75
FSH04157 1000 lbs CC1 3.48 Yes No M12x1.75
FSH04158 2500 lbs CC1 3.48 Yes No M12x1.75
FSH04159 5000 lbs CC1 3.48 Yes No M12x1.75
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications