Storekeyboard_arrow_right Load Cells keyboard_arrow_right LCF keyboard_arrow_right LCF451Filter
Filters Expand
No Filters Selected
Fatigue Rated Pancake Load Cell

Model LCF451 Pancake Load Cell (Tension Base) is the Fatigue Rated version of the LCF450. Similar to the LCF450, the Pancake Load Cell (Fatigue Rated) is designed for tension and compression applications. It is available in Anodized Aluminum for lower capacities (250 lb – 1,000 lb) and 17-4 Stainless Steel for higher capacities (2,500 lbs -5,000 lbs). 

This Pancake Load Cell (Fatigue Rated) offers high accuracy. It has Nonlinearity of ±0.1%, an Operating Temperature of -60°F to 200°F, and Deflection of 0.002” to 0.005” nominal. The standard LCF451 Pancake Load Cell (Fatigue Rated) can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for quick delivery.

Model Features
Capacities
View Options
FSH01488 250 lbs CC1 2024-T4 1.375 No No 5/8-18
FSH01489 500 lbs CC1 2024-T4 1.375 No No 5/8-18
FSH01490 1000 lbs CC1 2024-T4 1.375 No No 5/8-18
FSH01491 1000 lbs CC1 17-4 PH S.S. 1.375 No No 5/8-18
FSH01492 2500 lbs CC1 17-4 PH S.S. 1.375 No No 5/8-18 3.5
FSH01493 5000 lbs CC1 17-4 PH S.S. 1.375 No No 5/8-18
FSH02240 250 lbs CC1 2024-T4 1.375 No No M16x2
FSH02241 500 lbs CC1 2024-T4 1.375 No No M16x2
FSH02242 1000 lbs CC1 2024-T4 1.375 No No M16x2
FSH02243 2500 lbs CC1 17-4 PH S.S. 1.375 No No M16x2
FSH02244 5000 lbs CC1 17-4 PH S.S. 1.375 No No M16x2 3.5
FSH02916 2500 lbs CC1T 17-4 PH S.S. 1.375 No Yes 5/8-18 3.5
FSH04292 250 lbs CC1 2024-T4 1.37 Yes No 5/8-18 1.3
FSH04293 500 lbs CC1 2024-T4 1.37 Yes No 5/8-18 1.3
FSH04294 1000 lbs CC1 2024-T4 1.37 Yes No 5/8-18 1.3
FSH04295 2500 lbs CC1 17-4 PH S.S. 1.37 Yes No 5/8-18 3.5
FSH04296 5000 lbs CC1 17-4 PH S.S. 1.37 Yes No 5/8-18 3.5
FSH04297 250 lbs CC1 2024-T4 1.37 Yes No M16x2 1.3
FSH04298 500 lbs CC1 2024-T4 1.37 Yes No M16x2 1.3
FSH04299 1000 lbs CC1 2024-T4 1.37 Yes No M16x2 1.3
FSH04300 2500 lbs CC1 17-4 PH S.S. 1.37 Yes No M16x2 3.5
FSH04301 5000 lbs CC1 17-4 PH S.S. 1.37 Yes No M16x2 3.5
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications