Storekeyboard_arrow_right Load Cells keyboard_arrow_right LCF keyboard_arrow_right LCF500Filter
SPECIAL x
CUSTOM SPECIAL

Universal Pancake Load Cell

Model LCF500 is a Pancake Load Cell designed for tension and compression applications. The diaphragm has twelve bolt holes along the outer diameter for easy mounting. The flexure is made of a robust 17-4 Alloy Steel and the capacity ranges from 20,000 lbs to 50,000 lbs, making it ideal for high capacity applications. You will also find options for Metric Threads, Fatigue Rating, and Amplified Version readily available.

The LCF500 Pancake Load Cell offers high accuracy with a Nonlinearity of ±0.1% and Deflection of 0.002” to 0.005” nominal. The standard LCF500 Pancake Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for quick delivery. 

LCF500
LCF500
LCF500
LCF500
Model Features
Capacities
View Options
1
25000 lbs
CC1T
Connector
Tension & Compression
mV/V
No
Yes
M33x2
2
25000 lbs
CC1
Connector
Tension & Compression
mV/V
No
No
1 1/4-12
1
25000 lbs
CC1
Connector
Tension & Compression
mV/V
Yes
No
1 1/4-12
1
50000 lbs
CC1
Connector
Tension & Compression
mV/V
Yes
No
1 1/4-12
1
25000 lbs
CC1
Connector
Tension & Compression
mV/V
Yes
No
M33x2
1
50000 lbs
CC1
Connector
Tension & Compression
mV/V
Yes
No
M33x2
1
20000 lbs
CC1
Connector
Tension & Compression
mV/V
Yes
No
1 1/4-12
1
30000 lbs
CC1
Connector
Tension & Compression
mV/V
Yes
No
1 1/4-12
1
20000 lbs
CC1
Connector
Compression
mV/V
Yes
1
50000 lbs
WC4
Cable
Tension & Compression
mV/V
Yes
No
1 1/4-12
2
50000 lbs
CC1
Connector
Tension & Compression
mV/V
Yes
No
1 1/4-12
1
25000 lbs
CC1C
Connector
Tension & Compression
mA
Yes
No
M33x2
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer