Storekeyboard_arrow_right Load Cells keyboard_arrow_right LCF keyboard_arrow_right LCF506Filter
Filters Expand
No Filters Selected
Fatigue Rated Pancake Load Cell

Model LCF506 is a Fatigue Rated Pancake Load Cell  designed for tension and compression applications. The flexure is made from a rugged 17-4 Stainless Steel ranging from 5,000 lbs to 25,000 lbs, with options such as Metric Threads and Amplified Version readily available. The LCF506 Pancake Load Cell is suitable for Inline applications on Actuators or Threaded Assemblies.

The Fatigue Rated Pancake Load Cell uses metal strain gauge technology, offering high accuracy. It has Nonlinearity of ±0.1% and Deflection of 0.002” to 0.005” nominal. The standard LCF506  can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for quick delivery. 

Model Features
Capacities
View Options
FSH04287 12500 lbs 1 1/4-12
FSH04288 25000 lbs 1 1/4-12
FSH04289 12500 lbs M33x2
FSH04290 25000 lbs M33x2
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications