Storekeyboard_arrow_right Legacy Modelskeyboard_arrow_right LCF706
LCF706

Fatigue Rated Pancake Load Cell with Tension Base

Pancake Load Cell (Tension Base/Fatigue Rated)

Model LCF706 Pancake Load Cell (Tension Base/Fatigue Rated) is designed for high capacity applications in both tension and compression. It is made from a robust 17-4 Stainless Steel in a 200,000 lbs capacity. The flexure has 20 bolt-down holes along the outer diameter for easy mounting and removable handles for carrying. Additional options such as Amplified Version or Higher Accuracy are readily available.

The Pancake Load Cell has Nonlinearity of ±0.2% and Deflection of 0.007” nominal. The standard LCF706 Pancake Load Cell can be modified or customized to meet your requirements. Similar to our entire Load Cell product line this model is manufactured in US and uses metal foil strain gauge technology.

Product Highlights:
  • Weight: 230 lbs
  • High Capacity
  • Low Profile Design
  • 17-4 Stainless Steel Construction
  • In both Tension & Compression
  • Amplified version Available
  • Utilizes Metal Foil Strain Gauge Technology

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LCF Series is also available with TEDS / IEEE1451.4 option.

LCF706
image.AltImageText
Capacities
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer