Storekeyboard_arrow_right Load Cells keyboard_arrow_right LCM keyboard_arrow_right LCM300Filter
Filters Expand
No Filters Selected
Miniature Threaded In Line Load Cell

Model LCM300 is a Tension and Compression Load Cell built for Endurance, Press, or Inline applications. The standard LCM300 Tension and Compression Load Cell model has a very robust construction available in 17-4 Stainless Steel, with male threads on both ends and a 10 feet long 28 AWG 4 conductor shielded PVC cable. You will also find options for external matched output or Teflon cable readily available. For a higher capacity range please see the LCM325, LCM350, or LCM375.

The LCM300 has Nonlinearity of ±0.5% and Deflection of 0.001” nominal. The standard LCM300 Tension and Compression Load Cell can be modified or customized to meet your requirements and most models are in our inventory making them available for 24-hour shipping. 

Model Features
Capacities
View Options
FSH03884 10 ft 50 lbs WC1 Cable
FSH03885 10 ft 100 lbs WC1 Cable
FSH03886 10 ft 250 lbs WC1 Cable
FSH03887 10 ft 500 lbs WC1 Cable
FSH03888 10 ft 1000 lbs WC1 Cable
FSH03933 282 mm 1000 lbs CC4 Cable & Connector
QSH01729 10 ft 50 lbs
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications