Storekeyboard_arrow_right Load Cells keyboard_arrow_right LCM keyboard_arrow_right LCM500Filter
Filters Expand
No Filters Selected
Threaded Rod Load Cell

Model LCM500 is an In Line Load Cell built for Endurance, Press, or Inline applications. The standard LCM500 In Line Load Cell model has a very robust construction available in 17-4 Stainless Steel, with male threads on both ends and a 10 feet long 28 AWG 4 conductor shielded PVC cable. This product offers an exceptional design with a height of 3.0” and a diameter of 0.62”. You will also find options for external matched output and metric threads readily available. For a higher capacity range, please see the LCM525 or LCM550.

The In Line Load Cell offers high accuracy and high stiffness. It has Nonlinearity of ±0.2% and Deflection of 0.001” nominal. The standard LCM500 In Line Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in USA and uses metal foil strain gauge technology.

Model Features
Capacities
View Options
There is no data for this filter
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications