Storekeyboard_arrow_right Load Cells keyboard_arrow_right LLB keyboard_arrow_right LLB250Filter
Filters Expand
No Filters Selected
Miniature Load Button

Model LLB250 is a Miniature Load Button built for Press, or Inline compression applications. The standard LLB250 Miniature Load Button model has a very robust construction available in 17-4 Stainless Steel, with a 0.50” outside diameter and a 10 feet long 29 AWG 4 conductor shielded Teflon cable. You will also find options for external matched output readily available.

The Miniature Load Button offers high accuracy and high stiffness. It has Nonlinearity of ±0.5% and Deflection of 0.002” nominal. The standard LLB250 Miniature Load Button can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24-hour shipping. 

Model Features
Capacities
View Options
FSH03838 5 ft 100 lbs
FSH03839 5 ft 250 lbs
FSH04489 5 ft
QSH01752 3 ft 100 lbs
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications