Storekeyboard_arrow_right Load Cells keyboard_arrow_right LLB keyboard_arrow_right LLB300Filter
Filters Expand
No Filters Selected
Miniature Load Button

Model LLB300 is a Miniature Load Button built for Press, or Inline compression applications. The standard LLB300 Miniature Load Button model has a very robust construction available in 17-4 Stainless Steel, with a 0.74” outside diameter and a 10 feet long 29 AWG 4 conductor shielded Teflon cable. You will also find options for external matched output readily available.

The Miniature Load Button offers high accuracy and high stiffness. It has Nonlinearity of ±0.2% and Deflection of 0.002” nominal. The standard LLB300 Miniature Load Button can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping. 

Model Features
Capacities
View Options
FSH01045 10 ft 10 lbs WC1 Cable No
FSH01046 10 ft 25 lbs WC1 Cable No
FSH01047 10 ft 50 lbs WC1 Cable No
FSH01048 10 ft 100 lbs WC1 Cable No
FSH01050 10 ft 250 lbs WC1 Cable No
FSH01052 10 ft 500 lbs WC1 Cable No
FSH01053 10 ft 1000 lbs WC1 Cable No
FSH01054 10 ft 1000 lbs WC1 Cable No
FSH01913 10 ft 250 lbs WC1 Cable No
FSH02509 10 ft 500 lbs WC1 Cable No
FSH02908 10 ft 250 lbs WC1 Cable No
FSH03533 50 ft 1000 lbs WC1 Cable 0.75 No
FSH03937 10 ft 1000 lbs WC1 Cable 0.74 Yes 0.08
FSH03938 10 ft 250 lbs WC1 Cable 0.74 Yes 0.08
FSH03939 10 ft 25 lbs WC1 Cable 0.74 Yes 0.08
FSH03953 10 ft 500 lbs WC1 Cable 0.74 Yes 0.08
FSH03954 10 ft 50 lbs WC1 Cable 0.74 Yes 0.08
FSH03955 10 ft 100 lbs WC1 Cable 0.74 Yes 0.08
QSH00260 1 ft 1000 lbs 0.5
QSH00833 10 ft 10 lbs 0.000
QSH00977 10 ft 25 lbs WC1 Cable & Connector 0.74 No 0.075
QSH00978 10 ft 50 lbs 0.000
QSH00979 10 ft 100 lbs 0.000
QSH01155 10 ft 250 lbs 0.000
QSH01846 10 ft CC15 Cable & Connector 0.74 Yes 0.075
QSH01847 10 ft CC15 Cable & Connector 0.74 Yes 0.075
QSH01848 10 ft 100 lbs CC15 Cable & Connector 0.74 Yes 0.075
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications