Storekeyboard_arrow_right Load Cells keyboard_arrow_right LLB keyboard_arrow_right LLB500Filter
SPECIAL x
CUSTOM SPECIAL

High Capacity Load Button with Threaded/Tapped Holes

Model LLB500 is a Load Button Load Cell with Threaded Mounting Holes built for Press, or Inline compression applications. The standard LLB500 Load Button Load Cell model has a very robust construction available in 17-4 Stainless Steel, with a 2.0” outside diameter and a 10 feet long 24 AWG 4 conductor shielded Teflon cable. You will also find options for external matched output readily available.

The Load Button Load Cell offers high accuracy. It has Nonlinearity of ±0.5% and Deflection of 0.003” nominal. The standard LLB500 Load Button Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24-hour shipping. 


High Capacity Load Button with Threaded/Tapped Holes
High Capacity Load Button with Threaded/Tapped Holes
High Capacity Load Button with Threaded/Tapped Holes
Model Features
Capacities
View Options
15000 lbs
WC1
Cable
20000 lbs
WC1
Cable
30000 lbs
WC1
Cable
30000 lbs
CC6
Connector
Support Documents
Resources
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer