Storekeyboard_arrow_right Legacy Modelskeyboard_arrow_right LLW500
LLW500

Force Washer Load Cell

Load Washer Load Cell

The LLW500 is a Load Washer Load Cell built for Press or Inline compression applications. The LLW500 Load Washer Load Cell standard model has a very robust construction available in 17-4 Stainless Steel, 1.79 Inch ID, and a 10 feet long 28 AWG 4 conductor spiral shielded PVC cable.

The Load Washer Load Cell offers high stiffness with a Deflection of 0.002” nominal and Operating temperature of -45° F to 200° F. The Load Washer Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for quick delivery. Similar to our entire Load Cell product line this model is manufactured in USA and uses metal foil strain gauge technology.

Product Highlights:
  • Low Deflection
  • 17-4 Steel Construction
  • Compression
  • Operating Temperature of -45° F to 200° F
  • Utilizes Metal Foil Strain Gauge Technology

WARNING: This product is sensitive to installation, mounting, and surface flatness. Results will greatly vary from installation to installation. For improved performance, please reference the LTH (Donut/Thru Hole Load Cell) or LCF (Pancake Load Cell) product lines.

Capacities
Product Name
FSH00769
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer