Storekeyboard_arrow_right Load Cells keyboard_arrow_right LRF keyboard_arrow_right LRF350Filter
SPECIALx
CUSTOM SPECIAL

Low Profile Load Cell

The Low Profile Tension & Compression Load Cell offers a compact design for inline loading applications. With a height of only 1”, the LRF350 Low Profile Tension & Compression Load Cell is a great selection for tight spaces. It is well suited for high capacity requirements and for any applications that require a lower capacity range, please refer to the LRF300 or LRF325.

With all of its design features the Low Profile Tension & Compression Load Cell has a high accuracy with a Nonlinearity of ±0.1%, deflection of 0.003” to 0.006” nominal and an operating temperature of -60° F to 200° F. This Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping. 

LRF350
LRF350
Model Features
Capacities
View Options
2024-T4
1.74
200 lb
0.125
2024-T4
1.74
300 lb
0.125
17-4 PH S.S.
1.70
500 lb
0.3125
17-4 PH S.S.
1.74
1000 lb
0.3125
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer