Storekeyboard_arrow_right Load Cells keyboard_arrow_right LRM keyboard_arrow_right LRM200Filter
Filters Expand
No Filters Selected
Miniature S-Beam Jr. Load Cell with Male Threads

The Miniature S Beam JR. Load Cell with Male Thread has become one of the signature products in the FUTEK Load Cell Series. The perfect mixture of size, accuracy and of course the assurance of an overload protection feature makes this one of our most sought after models.  The Standard LRM200 model comes in 2024 Aluminum construction (10 gram - 10 lb) and 17-4 Stainless Steel (25 lbs – 100lbs), with a 5 ft 29 AWG 4 conductor shielded silicone cable.

With all of its design features the Miniature S Beam JR. Load Cell with Male Thread) has a high accuracy with a Nonlinearity of ±0.1%, deflection of 0.005” nominal and an operating temperature of -60° F to 200° F. 

Model Features
Capacities
View Options
FSH01675 1 lbs No
FSH04351 5 lbs Yes
FSH04352 10 lbs Yes
QSH01595 50 lbs
QSH01607 100 lbs