Storekeyboard_arrow_right Load Cells keyboard_arrow_right LSB keyboard_arrow_right LSB210Filter
Filters Expand
No Filters Selected
Submersible Miniature S-Beam Jr. Load Cell

The LSB210 is a Submersible Jr. S-Beam Load Cell in FUTEK’s Load Cell Series. This load cell is capable of servicing numerous applications industry wide where protection from liquids is required. This product offers a perfect mixture of size, accuracy and the assurance of an overload protection. The LSB210 Submersible Miniature S-Beam Load Cell is available in 100g to 100lbs (1N – 445N) capacities. 

With all of its design features this Miniature S Beam Load Cell has a high accuracy with a thickness of 0.25 inches and profile height of 0.75 inches it is suitable for critical applications involving tight or limited space. This Jr. S Beam Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory making them available for 24 hour shipping. 

Model Features
Capacities
View Options
FSH03940 5 ft 100 Gram Submersible, Water Resistance 2024-T4 0.01875
FSH03941 5 ft 2 lbs Water Resistance 2024-T4 0.01875
FSH03942 5 ft 10 lbs Water Resistance 2024-T4 0.01875
FSH03943 5 ft 100 lbs Submersible, Water Resistance 17-4 PH S.S. 0.05625
FSH04018 50 ft 100 lbs Submersible, Water Resistance 17-4 PH S.S. 0.05625
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications