The S Beam Load Cell offers a compact design for platforms, silos, or scales. The Standard LSB352 S Beam Load Cell model has female threads, comes in 17-4 Stainless Steel construction (500 lbs – 1,000 lbs), and a 5 feet 28 AWG 6 conductor shielded Polyurethane cable.
S Beam Load Cell has a high accuracy with a Nonlinearity of ±0.05%, deflection of 0.01” nominal and an operating temperature of -40° F to 200° F. This s beam Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in the US and uses metal foil strain gauge technology.
FSH01843 | 500 lbs | CC4 | Connector | 1.28 | |
FSH02100 | 5 ft | 500 lbs | WC4 | Cable | 1.28 |
FSH02101 | 5 ft | 1000 lbs | WC4 | Cable | 1.28 |
FSH02510 | 1000 lbs | CC4 | Connector | ||
FSH03278 | 500 lbs | CC4 | Connector | ||
FSH03279 | 1000 lbs | CC4 | Connector | ||
QSH00992 | 20 ft | 500 lbs | 2.300 | ||
QSH00993 | 20 ft | 1000 lbs | 2.300 |