Tension & Compression Load Cell
LSB600 , 25000 lb , Tension & Compression Load Cell , Standard , Material - 17-4 PH S.S. , M36x3-Thread , 6 Pin Bendix Receptacle, PT02A-10-6P
Please contact factory for pricing
Listed price is in U.S. currency and subject to verification along with availability
Description
S Beam Load Cell (High Capacity)

The S Beam Load Cell (High Capacity) offers a compact and robust design for platforms, silos, or scales. The Standard LSB600 S Beam Load Cell (High Capacity) model has female threads, comes in 17-4 Stainless Steel construction from 10,000 lbs to 25,000 lbs. It is also available in metric threads.

The S Beam Load Cell (High Capacity) has a high accuracy with a Nonlinearity of +/-0.1% and deflection is 0.007 nominal and an operating temperature of -60° F to 200° F. This s beam Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in the US and uses metal foil strain gauge technology.

Product Highlights:
  • Available in 17-4 Stainless Steel
  • Available in Metric Threads
  • In both Tension & Compression
  • Utilizes Metal Foil Strain Gauge Technology
  • Weight: 7 lbs

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LSB Series is also available with TEDS / IEEE1451.4 option.

Features
Alternative Model  
FSH04285
$2,030.00
LCF505 , 25000 lb , Low Profile Universal Pancake With Tension Base, RoHS Compliant, Material - 17-4 PH S.S. , M33x2-Thread , 4 mV/V , 6 Pin Bendix Receptacle, PT02E-10-6P
Out of Stock
QSH01034
$1,998.00
$9,998.00
QLA291 , 50000 lb , Heavy Duty Wire Rope Test Load Cell Male-Female Threads , 300% Ultimate Overload , Material - 17-4 PH S.S. , 1 1/2-12-Thread , 6 Pin Bendix Receptacle, PT02A-10-6P
In Stock
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
18
Vdc
Input Resistance
1
372
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Hysteresis
1
-0.1
0.1
% of R.O.
Nonlinearity
1
-0.1
0.1
% of R.O.
Nonrepeatability
1
-0.05
0.05
% of R.O.
Output Resistance
1
350
Ohms nom.
Capacity
1
25000
lbs
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications