Storekeyboard_arrow_right Load Cells keyboard_arrow_right LSM keyboard_arrow_right LSM300Filter
Filters Expand
No Filters Selected
OEM Load Cell

The LSM300 Precision Load Cell also known as the Belt Buckle Load Cell offers an impressive lightweight design with an easy side mounting feature making it ideal for OEM applications. Utilized in both Tension and Compression, the Precision Load Cell has a length of 1.80”, width of 0.50” and with a height of 1.40” it is well suited for any tight spaces. 

Additional design features includes a built in overload protection providing the unit over 10 times the capacity that could take place during installation. As a part of FUTEK’s original product line, the Precision Load Cell can be modified or customized to meet your requirements and most standard capacities are available in our inventory, making it available for 24 hour shipping. 

Model Features
Capacities
View Options
FSH03974 2.2 lbs WC2 2024-T4 1.272, 1.4 IP00, IP30 1.74, 1.8 mV/V No, Yes 0.0625
FSH03975 5 lbs WC2 2024-T4 1.4 IP00, IP30 1.8 mV/V Yes 0.0625
FSH03976 10 lbs WC2 2024-T4 1.272, 1.4 IP00, IP30 1.74, 1.8 mV/V Yes 0.0625
FSH03977 25 lbs WC2 2024-T4 1.4 IP30 1.8 mV/V Yes 0.0625
FSH03978 50 lbs WC2 2024-T4 1.272, 1.4 IP00, IP30 1.74, 1.8 mV/V Yes 0.0625
FSH03979 100 lbs WC2 2024-T4 1.272, 1.4 IP00, IP30 1.74, 1.8 mV/V Yes 0.0625
FSH03980 200 lbs WC2 17-4 PH S.S. 1.272, 1.4 IP30 1.74, 1.8 mV/V Yes 0.1875
QSH00972 2.2 lbs WC2 2024-T4 1.272 IP66 1.74 mV/V No 0.0625, 1.000
QSH00973 5 lbs WC2 2024-T4 1.272 IP66 1.74 mV/V No 0.0625, 1.000
QSH01697 25 lbs CC1C 2024-T4 1.4 IP30 1.8 VDC No 0.0625
QSH01926 50 lbs WC2 2024-T4 1.272, 1.4 IP00, IP30 1.74, 1.8 mV/V Yes 0.0625, 1
QSH01927 100 lbs WC2 2024-T4 1.272, 1.4 IP30 1.74, 1.8 mV/V Yes 0.0625, 1
QSH02044 200 lbs WC2 17-4 PH S.S. 1.272, 1.4 IP30 1.74, 1.8 mV/V Yes 0.1875, 1
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications