Storekeyboard_arrow_right Load Cells keyboard_arrow_right LTH keyboard_arrow_right LTH400Filter
Filters Expand
No Filters Selected
Donut/Through Hole Load Cell

Model LTH400 is a Donut Load Cell built for Press, or Inline compression applications. The standard LTH400 Donut Load Cell model has a very robust construction available in 17-4 Stainless Steel, with an I.D. range of 1/8” to 5/8” and a 10 feet long 24 AWG 4 conductor shielded Teflon cable. You will also find options for external matched output readily available.

The Donut Load Cell offers high accuracy and high stiffness. It has Nonlinearity of ±0.5%, Deflection of 0.002” nominal and Operating temperature of -60° F to 200° F. The standard LTH400 Donut Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping. 

Model Features
Capacities
View Options
FSH00436 10 ft 1000 lbs 7/16 No 0.50
FSH00437 10 ft 2000 lbs 7/16 No 0.50
FSH00439 10 ft 5000 lbs 7/16 No 0.50
FSH00440 10 ft 7500 lbs 7/16 No 0.50
FSH00445 10 ft 2000 lbs 1/2 No 0.50
FSH00448 10 ft 7500 lbs 1/2 No 0.50
FSH00450 10 ft 2000 lbs 9/16 No 0.50
FSH00455 10 ft 5000 lbs 9/16 No 0.50
FSH00456 10 ft 7500 lbs 9/16 No 0.50
FSH04179 10 ft 10000 lbs 3/8 Yes 0.50
FSH04180 10 ft 10000 lbs 1/2 Yes 0.50
FSH04181 10 ft 10000 lbs 5/8 Yes 0.50
QSH01167 10 ft 10000 lbs 8.000
QSH01379 10 ft 10000 lbs
QSH01688 75 ft 10000 lbs
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications