Storekeyboard_arrow_right Load Cells keyboard_arrow_right LTH keyboard_arrow_right LTH500Filter
Filters Expand
No Filters Selected
Donut/Through Hole Load Cell

Model LTH500 is a Donut/Through Hole Load Cell built for Press, or Inline compression applications. The standard LTH500 Donut Load Cell model has a very robust construction available in 17-4 Stainless Steel, with an I.D. range of 1/8” to 1 1/4” and a 10 feet long 24 AWG 4 conductor shielded Teflon cable. You will also find options for external matched output readily available.

The Donut/Through Hole Load Cell offers high accuracy and high stiffness. It has Nonlinearity of ±0.5%, Deflection of 0.002” nominal and Operating temperature of -60° F to 200° F. The standard LTH500 Donut Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping. 

Model Features
Capacities
View Options
FSH00587 10 ft 2000 lbs WC1 Cable 17-4 PH S.S. 1, 1.00 1 IP64 No 1.63
FSH02522 10000 lbs CC4 Connector 4 Pin Lemo Receptacle, EGG.0B.304.CLL 17-4 PH S.S. 1, 1.00 1 1/4 IP40, IP60 No 1.63
FSH03510 20 ft 30000 lbs WC1 Cable 17-4 PH S.S. 1.00 1 1/4 IP64 No 1.63
FSH04031 15000 lbs CC4 17-4 PH S.S. 1 1 1/4 IP40, IP60 Yes
FSH04032 30000 lbs CC4 Connector 4 Pin Lemo Receptacle, EGG.0B.304.CLL 17-4 PH S.S. 1, 1.00 1 1/4 IP40, IP60 Yes 1.63
FSH04221 10 ft 50000 lbs WC1 Cable 17-4 PH S.S. 1, 1.00 1/8 IP64 Yes 1.625, 1.63
FSH04222 10 ft 7500 lbs WC1 Cable 17-4 PH S.S. 1.00 1/4 IP64 Yes 1.63
FSH04223 10 ft 5000 lbs WC1 Cable 17-4 PH S.S. 1.00 3/8 IP64 Yes 1.63
FSH04224 10 ft 50000 lbs WC1 Cable 17-4 PH S.S. 1.00 3/8 IP64 Yes 1.63
FSH04225 10 ft 15000 lbs WC1 Cable 17-4 PH S.S. 1.00 7/16 IP64 Yes 1.63
FSH04226 10 ft 20000 lbs WC1 Cable 17-4 PH S.S. 1.00 7/16 IP64 Yes 1.63
FSH04227 10 ft 30000 lbs WC1 Cable 17-4 PH S.S. 1.00 9/16 IP64 Yes 1.63
FSH04228 10 ft 15000 lbs WC1 Cable 1, 1.00 1/2 Yes 1.63
FSH04229 10 ft 20000 lbs WC1 Cable 17-4 PH S.S. 1.00 1/2 IP64 Yes 1.63
FSH04230 10 ft 50000 lbs WC1 Cable 17-4 PH S.S. 1.00 1/2 IP64 Yes 1.63
FSH04231 10 ft 5000 lbs WC1 Cable 17-4 PH S.S. 1.00 5/8 IP64 Yes 1.63
FSH04232 10 ft 20000 lbs WC1 Cable 17-4 PH S.S. 1.00 5/8 IP64 Yes 1.63
FSH04233 10 ft 30000 lbs WC1 Cable 17-4 PH S.S. 1.00 5/8 IP64 Yes 1.63
FSH04234 10 ft 2000 lbs WC1 Cable 17-4 PH S.S. 1.00 3/4 IP64 Yes 1.63
FSH04235 10 ft 10000 lbs WC1 Cable 17-4 PH S.S. 1.00 3/4 IP64 Yes 1.63
FSH04236 10 ft 15000 lbs WC1 Cable 17-4 PH S.S. 1.00 3/4 IP64 Yes 1.63
FSH04237 10 ft 20000 lbs WC1 Cable 17-4 PH S.S. 1.00 3/4 IP64 Yes 1.63
FSH04238 10 ft 30000 lbs WC1 Cable 17-4 PH S.S. 1.00 3/4 IP64 Yes 1.63
FSH04239 10 ft 50000 lbs WC1 Cable 17-4 PH S.S. 1.00 3/4 IP64 Yes 1.63
FSH04240 10 ft 5000 lbs WC1 Cable 17-4 PH S.S. 1.00 7/8 IP64 Yes 1.63
FSH04241 10 ft 30000 lbs WC1 Cable 17-4 PH S.S. 1.00 7/8 IP64 Yes 1.63
FSH04242 10 ft 50000 lbs WC1 Cable 17-4 PH S.S. 1.00 7/8 IP64 Yes 1.63
FSH04243 10 ft 10000 lbs WC1 Cable 17-4 PH S.S. 1.00 1 IP64 Yes 1.63
FSH04244 10 ft 15000 lbs WC1 Cable 17-4 PH S.S. 1.00 1 IP64 Yes 1.63
FSH04245 10 ft 30000 lbs WC1 Cable 17-4 PH S.S. 1.00 1 IP64 Yes 1.63
FSH04246 10 ft 50000 lbs WC1 Cable 17-4 PH S.S. 1.00 1 IP64 Yes 1.63
FSH04247 10 ft 2000 lbs WC1 Cable 17-4 PH S.S. 1.00 1 1/4 IP64 Yes 1.63
FSH04248 10 ft 5000 lbs WC1 Cable 17-4 PH S.S. 1.00 1 1/4 IP64 Yes 1.63
FSH04249 10 ft 10000 lbs WC1 Cable 17-4 PH S.S. 1.00 1 1/4 IP64 Yes 1.63
FSH04250 10 ft 15000 lbs WC1 Cable 17-4 PH S.S. 1.00 1 1/4 IP64 Yes 1.63
FSH04251 10 ft 20000 lbs WC1 Cable 17-4 PH S.S. 1.00 1 1/4 IP64 Yes 1.63
FSH04252 10 ft 30000 lbs WC1 Cable 17-4 PH S.S. 1.00 1 1/4 IP64 Yes 1.63
FSH04254 10 ft 5000 lbs WC1 Cable 17-4 PH S.S. 1.00 1 1/2 IP64 Yes 1.63
FSH04255 5000 lbs CC4 Connector 4 Pin Lemo Receptacle, EGG.0B.304.CLL 17-4 PH S.S. 1, 1.00 1, 1.0 IP40, IP60 Yes 1.63
FSH04256 30000 lbs CC4 Connector 4 Pin Lemo Receptacle, EGG.0B.304.CLL 17-4 PH S.S. 1, 1.00 1, 1.0 IP40, IP60 Yes 1.63
QSH00229 10 ft 15000 lbs 1 26.000
QSH00949 5000 lbs CC6 Connector 4 Pin Microtech Receptacle DR-4S 17-4 PH S.S. 1 7/8 IP64 No 1.6
QSH01338 10 ft 30000 lbs WC1 Cable Cryogenic, Vacuum Rated 17-4 PH S.S. 1 1 No 1.625
QSH01501 10 ft 15000 lbs WC1 Cable Cryogenic, Vacuum Rated 15-5 vacuum melt 1 0.51, 1/2 65, IP65 No 1.625, 26
QSH01551 10 ft 20000 lbs WC1 Cable 17-4 PH S.S. 1 1 1/4, 1.25 65, IP64 No 1.625, 1.63
QSH01880 2 ft 2000 lbs Cable & Connector 17-4 PH S.S. 1 1 1/4 IP64 Yes 1.7
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications