Item Number | Load Capacity | Height In Inches | Width In Inches | # Of Axis | Output Type | Connection Type | Ip / Nema Rating | Fatigue Rated | Material | Mechanical Overload Protection | Integrated Teds | Weight In Lb | Cable Type | Cable Length | # Of Bridges/channels | Rohs | Custom Special |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10 lb | 3 | 1.5 | 2 | mV/V | Cable | IP40 | No | 2024-T4 | No | No | 6.3 | 28 Awg 4 conductor Braided Shielded PVC Cable | 10 ft | 1 | Yes | N | |
100 lb | 3 | 1.5 | 2 | mV/V | Cable | IP40 | No | 2024-T4 | No | No | 6.3 | 28 Awg 4 conductor Braided Shielded PVC Cable | 10 ft | 1 | Yes | N | |
200 lb | 3 | 1.5 | 2 | mV/V | Cable | IP40 | No | 2024-T4 | No | No | 6.3 | 28 Awg 4 conductor Braided Shielded PVC Cable | 10 ft | 1 | Yes | N |
The MAU300 Stick Shift Sensor is yet another unique product offered for the Automotive Industry. Designed to test the Fx and Fy loads taken place during shifting, the MAU300 is made from 2024-T4 Anodized Aluminum, weighs only 0.3 lbs, and offers a compact design. Additional design features include the use of an ergonomic cover with anti-slip notches. The MAU330 Stick Shift Load Cell is manufactured in USA, and similar to our entire Load Cell product line uses metal foil strain gauge technology.