Triaxial Load Cell
MTA400 , Ch Fx: 250 lb; Ch Fy: 250 lb; Ch Fz: 500 lb , Tri-Axial Load Cell , RoHS Compliant, Material - 2024-T4 , 1/4-28-Thread , 10 Pin Lemo Receptacle, EGG.1B.310.CLL
$4,500.00List Price*
Qty :
Listed price is in U.S. currency and subject to verification along with availability
Description

The MTA400 Tri-Axial Load Cell offers an excellent solution for measuring Fx, Fy, and Fz loads. The MTA400 is made from Aluminum, weighs 32 oz and uses metal foil strain gauge technology.

The MTA400 can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for quick delivery. Similar to our entire Multi-Component Load Cell product line this model is manufactured in USA.

Features
  • Ideal for wind tunnel lift, drag, and side force measurement
  • Low mechanical crosstalk
  • Ideal for flight control force auditing and measurement of Robotic Actuator and
  • Reaction Forces
Alternative Model  
FSH04424
$2,400.00
MAU300 , Ch Fx: 200 lb; Ch Fy: 200 lb , Stick Shift Long/Gear Shift Long Knob Load Cell , RoHS Compliant , Material - 2024-T4 , 28 Awg 4 Conductor Braided Shielded Clear PVC , 10 ft Long
In Stock
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
Fx-1
10
Vdc
Fy-1
10
Vdc
Fz-1
10
Vdc
Shunt Calibration
Fx-1
150
kOhm
Fy-1
150
kOhm
Fz-1
301
kOhm
Excitation
Fx-1
1
18
Vdc
Fy-1
1
18
Vdc
Fz-1
1
18
Vdc
Input Resistance
Fx-1
760
Ohms nom.
Fy-1
760
Ohms nom.
Fz-1
760
Ohms nom.
Safe Overload
Fx-1
150
% of R.O.
Fy-1
150
% of R.O.
Fz-1
150
% of R.O.
Hysteresis
Fx-1
-0.25
0.25
% of R.O.
Excitation
Fy-1
-0.25
0.25
% of R.O.
Fz-1
-0.25
0.25
% of R.O.
Nonlinearity
Fx-1
-0.25
0.25
% of R.O.
Fy-1
-0.25
0.25
% of R.O.
Fz-1
-0.25
0.25
% of R.O.
Nonrepeatability
Fx-1
-0.1
0.1
% of R.O.
Fy-1
-0.1
0.1
% of R.O.
Fz-1
-0.1
0.1
% of R.O.
Output Resistance
Fx-1
700
Ohms nom.
Fy-1
760
Ohms nom.
Fz-1
700
Ohms nom.
Capacity
Fx-1
250
lbs
Fy-1
250
lbs
Fz-1
500
lbs
Rated Output
Fx-1
1.5
mV/V nom.
Fy-1
1.5
mV/V nom.
Fz-1
0.75
mV/V nom.
Compensated Temperature
Fx-1
60
160
F
Fy-1
60
160
F
Fz-1
60
160
F
Operating Temperature
Fx-1
-60
200
F
Fy-1
-60
200
F
Fz-1
-60
200
F
Temperature Shift Span
Fx-1
-0.01
0.01
% of Load/F
Fy-1
-0.01
0.01
% of Load/F
Fz-1
-0.01
0.01
% of Load/F
Temperature Shift Zero
Fx-1
-0.01
0.01
% of R.O./F
Fy-1
-0.01
0.01
% of R.O./F
Fz-1
-0.01
0.01
% of R.O./F
Zero Balance
Fx-1
-3
3
% of R.O.
Fy-1
-3
3
% of R.O.
Fz-1
-3
3
% of R.O.
Applications
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications