Storekeyboard_arrow_right Multi-Axis Sensors keyboard_arrow_right MBA keyboard_arrow_right MBA500Filter
Filters Expand
No Filters Selected
Torque and Thrust Biaxial Sensor

The MBA500 Torque and Thrust Bi-Axial Load Cell is designed to measure reaction torque moments as well as tension and compression loads. Temperature-compensated and constructed of all aluminum, this torque/thrust sensor is able to achieve an impressive 0.2% nonlinearity and yet provide 150% (50 to 150 lb) 125% ((200 lb) over-capacity. Excellent performance and high precision are achieved through two separate outputs for applied torque and thrust forces. Force/Torque sensors are used throughout industry for product testing, robotic assembly, grinding and polishing. The MBA500 Torque and Thrust Biaxial Sensor offers an excellent solution for measuring Loads in tension and compression as well as torque in a clockwise and counterclockwise direction. The MBA500 is compact weighing only 6.5 oz, and offers a compact design.

Model Features
Capacities
View Options
FSH04259 50 lbs 2024-T4 1.98 0.41
FSH04260 100 lbs 2024-T4 1.98 0.41
FSH04261 200 lbs 2024-T4 1.98 0.41
FSH04262 500 lbs 17-4 PH S.S. 2.48 1
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications