OEM & High Volume Models
Filters
keyboard_arrow_right
Quick Product Search
# InStock
keyboard_arrow_right
LOAD CAPACITY
English
8.81 oz (2)
10.58 oz (1)
15.87 oz (1)
35.27 oz (6)
88.18 oz (1)
176.36 oz (1)
0.25 lb (2)
0.5 lb (1)
1 lb (7)
2 lb (3)
2.2 lb (1)
5 lb (13)
5.51 lb (1)
6.61 lb (1)
10 lb (12)
15 lb (7)
16 lb (1)
18 lb (2)
22.04 lb (1)
25 lb (9)
30 lb (4)
33.06 lb (1)
40 lb (1)
50 lb (17)
60 lb (1)
100 lb (13)
150 lb (1)
160 lb (1)
175 lb (2)
200 lb (2)
250 lb (6)
500 lb (5)
600 lb (1)
1000 lb (4)
2200 lb (1)
7500 lb (1)
10000 lb (1)
50000 lb (1)
TORQUE CAPACITY
English
20 in-oz (1)
50 in-oz (1)
1000 in-oz (1)
4.42 in-lb (1)
6.63 in-lb (2)
8.85 in-lb (5)
10.62 in-lb (1)
12 in-lb (1)
13.27 in-lb (3)
17.7 in-lb (3)
50 in-lb (1)
100 in-lb (2)
500 in-lb (1)
1300 in-lb (1)
THREAD SIZE
#10-32 (28)
#6-32 (5)
#8-32 (1)
1/2-20 (5)
3/8-24 (2)
M1.2x0.25 (1)
M12x1.75 (1)
M16x2 (1)
M1x0.25 (2)
M2.5x0.45 (7)
M2x0.4 (10)
M3x0.5 (34)
M4x0.7 (4)
M5x0.8 (7)
M6x1 (10)
M8x1.25 (2)
TORQUE SENSOR TYPE
Reaction (19)
Rotary (5)
INPUT TYPE
mA (1)
mV/V (20)
# OF AXIS
2 (2)
MOUNTING TYPE
Din Rail (2)
Flange (19)
Inline (2)
Shaft (5)
OUTPUT TYPE
mA (3)
mV/V (141)
RS232 (1)
RTD (16)
SPI (19)
UART (12)
USB (10)
VDC (15)
INNER DIAMETER IN INCHES
0.028 (3)
0.056 (2)
0.079 (1)
0.122 (1)
0.14 (7)
0.193 (1)
0.25 (1)
0.35 (1)
0.354 (4)
0.3937 (3)
0.398 (2)
0.4134 (1)
0.446 (5)
0.51 (1)
0.57 (2)
0.58 (3)
1.5 (1)
2 (1)
2.95 (1)
HEIGHT IN INCHES
0.05 (1)
0.089 (1)
0.1 (3)
0.12 (3)
0.13 (8)
0.132 (1)
0.133 (1)
0.141 (1)
0.154 (3)
0.157 (1)
0.16 (7)
0.167 (1)
0.17 (1)
0.18 (3)
0.19 (2)
0.2 (1)
0.214 (1)
0.218 (2)
0.22 (1)
0.25 (4)
0.282 (1)
0.3 (5)
0.318 (2)
0.35 (3)
0.354 (1)
0.355 (1)
0.375 (3)
0.377 (2)
0.3937 (1)
0.394 (8)
0.45 (1)
0.48 (10)
0.5 (1)
0.5157 (3)
0.516 (1)
0.54 (1)
0.62 (1)
0.64 (1)
0.669 (5)
0.71 (1)
0.75 (18)
0.86 (1)
0.9 (2)
0.93 (3)
1 (1)
1.02 (1)
1.085 (1)
1.21 (9)
1.27 (1)
1.272 (2)
1.3 (11)
1.4 (10)
1.77 (1)
2 (9)
2.25 (1)
2.31 (2)
2.36 (6)
2.75 (2)
2.77 (1)
3 (1)
3.39 (1)
ENVIRONMENTAL CONDITIONS
Autoclavable (3)
Cryogenic (1)
High Temperature (2)
Non-Magnetic (1)
Submersible (10)
Vacuum Rated (3)
Vibration Rated (1)
Water Resistance (23)
CONNECTION TYPE
Cable (104)
Cable & Connector (18)
Connector (35)
OUTER DIAMETER IN INCHES
0.154 (4)
0.375 (6)
0.38 (19)
0.39 (2)
0.5 (13)
0.53 (2)
0.63 (11)
0.65 (2)
0.7 (1)
0.732 (1)
0.74 (1)
0.76 (1)
0.7874 (3)
0.866 (3)
0.98 (9)
1.12 (1)
1.2 (5)
1.33 (1)
1.48 (4)
1.98 (1)
3.25 (1)
4 (1)
6.2 (1)
LENGTH IN INCHES
0.134 (1)
0.154 (2)
0.21 (8)
0.22 (1)
0.3 (2)
0.315 (1)
0.375 (6)
0.38 (9)
0.39 (2)
0.5 (13)
0.53 (2)
0.63 (9)
0.7087 (1)
0.727 (3)
0.74 (1)
0.76 (1)
0.769 (1)
0.7874 (3)
0.8 (3)
0.866 (3)
0.95 (1)
0.98 (9)
1 (2)
1.02 (2)
1.05 (1)
1.063 (1)
1.11 (1)
1.12 (1)
1.14 (5)
1.18 (1)
1.2 (2)
1.265 (2)
1.304 (3)
1.38 (1)
1.48 (4)
1.49 (3)
1.7 (1)
1.74 (7)
1.8 (10)
1.86 (7)
1.98 (1)
2 (3)
2.06 (1)
2.07 (1)
2.16 (1)
2.353 (1)
2.36 (4)
2.362 (2)
2.41 (1)
2.56 (5)
2.598 (1)
2.61 (3)
2.76 (1)
2.873 (2)
3.25 (1)
3.54 (1)
3.55 (1)
4 (1)
4.91 (2)
6.1 (1)
6.2 (1)
WIDTH IN INCHES
0.154 (4)
0.197 (3)
0.22 (1)
0.23 (2)
0.28 (6)
0.315 (1)
0.375 (6)
0.38 (19)
0.39 (2)
0.5 (40)
0.53 (2)
0.576 (1)
0.58 (2)
0.625 (1)
0.63 (9)
0.65 (2)
0.669 (5)
0.7 (1)
0.701 (1)
0.7087 (1)
0.709 (2)
0.74 (1)
0.748 (1)
0.76 (1)
0.7874 (3)
0.8 (3)
0.85 (1)
0.86 (1)
0.866 (3)
0.94 (1)
0.95 (1)
0.98 (9)
1 (4)
1.02 (7)
1.063 (1)
1.12 (2)
1.18 (1)
1.2 (5)
1.24 (1)
1.32 (1)
1.4 (1)
1.48 (4)
1.74 (1)
1.98 (1)
2.598 (1)
3.14 (2)
3.25 (1)
4 (1)
6.2 (1)
IP / NEMA RATING
IP00 (18)
IP20 (4)
IP30 (5)
IP40 (51)
IP50 (1)
IP54 (3)
IP61 (2)
IP64 (39)
IP65 (18)
IP67 (14)
IP69K (3)
FEATURES
Fatigue Rated (23)
Overload Protection (48)
RoHS (132)
TEDS (26)
MAX OPERATING TEMPERATURE
English
104 F (5)
122 F (1)
160 F (22)
180 F (3)
185 F (18)
194 F (5)
200 F (99)
302 F (1)
MIN OPERATING TEMPERATURE
English
-60 F (86)
-45 F (15)
-40 F (11)
-13 F (10)
-4 F (1)
0 F (14)
13 F (3)
14 F (5)
32 F (2)
50 F (4)
59 F (1)
60 F (2)
# OF BRIDGES/CHANNELS
1 (142)
2 (16)
CONNECTOR TYPE
12 Pin Hirose Mating Connector, LX40-12P (1)
4 Pin Lemo Receptacle Connector, PHG.0B.304.CLLD (2)
4 Position Micro Circular Receptacle (11)
5 Pin Header (2)
5 Pin JST Connector SHR-05V-S-B (3)
5 Pin JST PHR-5 (1)
5 Pin JST SHR-05V-S (1)
6 Pin Bendix Receptacle, PT02E-10-6P (1)
7 Pin Quick Disconnect Nano Receptacle (2)
7 Position 0.25 mm Pitch FFC/FPC Hirose Connector (8)
8 Pin JST Connector SM08B-SRSS-TB (9)
9 Pin D-Sub Male (3)
USB Type A (1)
CABLE TYPE
24 Awg 4 Conductor Braided Shielded PVC Cable (1)
26 Awg 4 Conductor Braided Shielded Teflon Cable (6)
26 Awg 4 Conductor Spiral Teflon Cable (2)
26 Awg 6 Conductor Foil Shielded PVC Cable (3)
28 Awg 4 conductor Braided Shielded PVC Cable (11)
29 Awg 4 Conductor Spiral Shielded Silicone Cable (5)
29 Awg 4 Conductor Spiral Shielded Teflon Cable (5)
29 Awg 4 Conductor Spiral Teflon Cable (25)
30 Awg 4 Conductor Braided Shielded Teflon Cable (1)
30 Awg 7 Conductor Braided Shielded Polyster Cable (2)
30 Awg 7 Conductor Braided Shielded Polyurethane Cable (1)
32 Awg 10 Conductor Spiral Shielded Silicone Cable (7)
32 Awg 4 Conductor Braided Shielded Silicone Cable (1)
34 Awg 4 Conductor Braided Cable (19)
34 Awg 4 Conductor Braided Shielded Polyester Cable (20)
4 Conductor Flex Cable, 1 mm Pitch Type A (1)
4 Conductor FPC Cable, 0.5 mm Pitch (7)
CABLE LENGTH
0.925 (1)
1 ft (8)
1 in (3)
1.8 ft (1)
10 ft (8)
11 in (1)
15 ft (1)
2 ft (5)
2 in (1)
2.5 in (1)
3 (1)
3 ft (1)
3 in (3)
4 ft (1)
4 in (1)
4.7 in (1)
5 ft (34)
5 in (2)
5.5 ft (1)
5/8 in (1)
6 in (39)
7 in (1)
8 in (6)
9 in (1)
LOAD DIRECTIONS
Compression (34)
Tension (2)
Tension & Compression (96)
ROTARY TYPE
Slip ring (5)
MATERIAL
17-4 PH S.S. (95)
2024-T4 (55)
300 Series (1)
7075-T6 (1)
Beryllium Copper (1)
Inconel (2)
Stainless Steel (3)
CUSTOM SPECIAL
N (84)
Y (98)
DESCRIPTION
FFP350 , 1 lb , Flat Plate Force Sensor Tension & Compression Load Cell , OEM , 0.95" [24 mm] L & W x 0.05" [1.28 mm] H , Material - 300 Series S.S. , 29 Awg 4 Conductor Spiral Teflon Cable , 6 in Long (1)
ICA100 OEM Internal Full Bridge Current Transmitter , Signal Conditioning Amplifier , 1000 Hz Bandwidth , 0.8 in [20.3 mm] OD x 0.36 [9 mm] H , 4-20 mA Analog Output, RoHS3 Compliant (1)
ICA105 Inline Strain Gauge Signal Conditioning Amplifier/Transmitter , Current Analog Output of 0-20 mA , 4-20 mA , 10 +/-10 mA , & 12 +/-8 mA , 1 KHZ Bandwidth , Male DB9 Connector , **NOT Sold Alone . Requires Factory System Calibration** (1)
IDC305 , High Speed & Resolution Digital Full Bridge Strain Gauge Controller Controller with Simultaneous SPI, UART, & 0-3 VDC Analog Output , +/-1.4 to 1.8 mV/V Differential Input w/ Up to 4800 SPS and 10 kHz Bandwidth , 30 mm L x 24mm W (1)
IVA100 OEM Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , +/-5 VDC or 0.1-10.1 VDC Output , Up To +/-5 mV/V Input Range , 1000 Hz Bandwidth , +/-10% Zero and Span Adjustments (1)
IVA100 OEM Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , 0.1-5.1 VDC, 0.1-10.1 VDC Output , Up To +/-5 mV/V Input Range , 1000 Hz Bandwidth , +/-10% Zero and Span Adjustments (1)
LBB200 , 0.25 lb , Bending Beam Load Cell , Standard , Material - 17-4 PH S.S. , 28 Awg 4 Conductor Braided Shielded Clear PVC , 1 ft Long (1)
LBB200 , 1 lb , Bending Beam Load Cell , Standard , Material - 17-4 PH S.S. , 28 Awg 4 Conductor Braided Shielded Clear PVC , 1 ft Long (1)
LBB200 , 10 lb , Bending Beam Load Cell , Standard , Material - 17-4 PH S.S. , 28 Awg 4 Conductor Braided Shielded Clear PVC , 1 ft Long (1)
LBB200 , 25 lb , Bending Beam Load Cell , Material - 17-4 PH S.S. , 28 Awg 4 Conductor Braided Shielded Clear PVC , 1 ft Long (1)
LBB200 , 5 lb , Bending Beam Load Cell , Standard , Material - 17-4 PH S.S. , 28 Awg 4 Conductor Braided Shielded Clear PVC , 1 ft Long (1)
LCM100 , 10 lb , Sub-Miniature Tension & Compression Load Cell (Miniature/Inline Threaded) , M3x0.5-Thread , Material - 17-4 PH S.S. , RoHS Lead Free , 34 Awg 4 Conductor Braided Cable , 5 ft Long (1)
LCM100 , 10 lb , Sub-Miniature Tension & Compression Load Cell (Miniature/Inline Threaded) , RoHS Lead Free, Material - 17-4 PH S.S. , M3x0.5-Thread , 34 Awg 4 Conductor Braided Polyester Cable , 5 ft Long (1)
LCM100 , 1000 g , Miniature Inline Threaded Load Cell , w/ QIA124 & +/-10 VDC Output , Material - Stainless Steel. , 5 point Compression Calibration , 34 Awg 4 Conductor Braided Shielded Polyester Cable , 5 ft Long w/ DB9 Male (1)
LCM100 , 1000 g , RoHS Lead Free , M3x0.5-Thread , 34 Awg 4 Conductor Braided Cable , 5 ft Long mated to IAA100 Voltage Amplifier w/ 10 ft Instrumentation Cable & Compression Calibration (1)
LCM100 , 1000 g , Sub-Miniature Tension & Compression Load Cell (Miniature/Inline Threaded) , RoHS Lead Free, IP67, Material - 17-4 PH S.S. , M3x0.5-Thread , 34 Awg 4 Conductor Braided Shielded Polyester Cable , 5 ft Long (1)
LCM100 , 1000 g , Sub-Miniature Tension & Compression Load Cell (Miniature/Inline Threaded) , RoHS Lead Free, Material - 17-4 PH S.S. , M3x0.5-Thread , 34 Awg 4 Conductor Braided Polyester Cable , 5 ft Long (1)
LCM100 , 25 lb , Sub-Miniature Tension & Compression Load Cell (Miniature/Inline Threaded) , RoHS Lead Free, Material - 17-4 PH S.S. , M3x0.5-Thread , 34 Awg 4 Conductor Braided Polyester Cable , 5 ft Long (1)
LCM100 , 5 kg , Sub-Miniature Tension & Compression Load Cell (Miniature/Inline Threaded) , RoHS Lead Free, IP67, Material - 17-4 PH S.S. , M3x0.5-Thread , 34 Awg 4 Conductor Braided Shielded Polyester Cable , 5 ft Long (1)
LCM100 , 50 lb , Sub-Miniature Tension & Compression Load Cell (Miniature/inline Threaded) , M3x0.5 Thread , Material - 17-4 S.S. , 1000 Ohm Bridge Resistance , RoHS Compliant , 34 Awg 4 Conductor Braided Polyester Cable , 5 ft Long (1)
LCM100, 5 lb , Sub-Miniature Tension & Compression Load Cell (Miniature/inline Threaded), 1000 Ohm Bridge Resistance, RoHS Compliant, Material - 17-4 S.S. , M3x0.5 Thread, 34 Awg 4 Conductor Braided Polyester Cable , 5 ft Long (1)
LCM300 , 100 lb , Tension & Compression Load Cell (Miniature/Inline Threaded) , RoHS Compliant , IP67 Rated, Material - 17-4 PH S.S. , M6x1-Thread , 4 Pin Micro Receptacle (1)
LCM300 , 100 lb , Tension & Compression Load Cell (Miniature/Inline Threaded) , Vacuum Rated , Operating Temperature Range -51 to +93C , Material - 17-4 PH S.S. , M6x1-Thread , 26 Awg 4 Conductor Braided Shielded Teflon , 10 ft Long (1)
LCM300 , 1000 lb , Tension & Compression Load Cell (Miniature/Inline Threaded) , RoHS Compliant , IP67 Rated , Material - 17-4 PH S.S. , M6x1-Thread , 4 Pin Micro Receptacle (1)
LCM300 , 1000 lb , Tension and Compression Load Cell , RoHS Compliant (Lead free),Material - 17-4 PH S.S. , M6x1-Thread , 28 Awg, 4 Conductor Braided Shielded Clear PVC Cable w/ 4 Pin Lemo Mating Connector (PHG.0B.304.CLLD35) , 282 mm Long (1)
LCM300 , 250 lb , Tension & Compression Load Cell (Miniature/Inline Threaded) , RoHS Compliant , IP67 Rated, Material - 17-4 PH S.S. , M6x1-Thread , 4 Pin Micro Receptacle (1)
LCM300 , 50 lb , High Temperature Tension & Compression Load Cell (Miniature/Inline Threaded) , Operating Temperature from 60-302 F [16-150 C] , Material - 17-4 PH S.S. , M6x1-Thread , 26 Awg 4 Cond. Braided Shielded Teflon , 10 ft Long (1)
LCM300 , 50 lb , Tension & Compression Load Cell (Miniature/Inline Threaded) , RoHS Compliant , IP67 Rated, Material - 17-4 PH S.S. , M6x1-Thread , 4 Pin Micro Receptacle (1)
LCM300 , 50 lb , Tension & Compression Load Cell , 32-122 F Compensated Range, Output 1.8 to 2.0 mV/V, RoHS Compliant, Material - 17-4 PH S.S., M6x1-Thread , 28 Awg 4 Conductor Braided Shielded Clear PVC , 8 in Long w/ Mini USB Type B (1)
LCM300 , 500 lb , Tension & Compression Load Cell (Miniature/Inline Threaded) , RoHS Compliant , IP67 Rated, Material - 17-4 PH S.S. , M6x1-Thread , 4 Pin Micro Receptacle (1)
LCM375 , 10000 lb , OEM Threaded Rod Load Cell , RoHS Compliant, Material - 17-4 PH S.S. , M16x2-Thread , No Cover, 28 Awg 4 Conductor Braided Shielded Clear PVC , 10 ft Long (1)
LLB130 , 10 lb , Subminiature Load Button Load Cell , Internally Temperature Compensated Without External Circuitry , 0.13" [3.3 mm] Height , Material - 17-4 PH S.S., RoHS Compliant, 34 Awg 4 Conductor Braided Cable , 5 ft Long (1)
LLB130 , 10 lb , Subminiature Load Button Load Cell , Internally Temperature Compensated Without External Circuitry , 17-4 PH S.S. , RoHS Compliant , 34 Awg 4 Conductor Braided Polyester Cable , 1700 mm Long w/ ZCO940 Connector (1)
LLB130 , 1000 g , Subminiature Load Button Load Cell , Internally Temperature Compensated Without External Circuitry , 0.13" [3.3 mm] Height , Material - 17-4 PH S.S., RoHS Compliant, 34 Awg 4 Conductor Braided Cable , 5 ft Long (1)
LLB130 , 25 lb , Subminiature Load Button Load Cell , Internally Temperature Compensated Without External Circuitry , 0.13" [3.3 mm] Height , Material - 17-4 PH S.S., RoHS Compliant, 34 Awg 4 Conductor Braided Cable , 5 ft Long (1)
LLB130 , 25 lb , Subminiature Load Button Load Cell , Internally Temperature Compensated Without External Circuitry , 0.13" [3.3 mm] Height , Material - 17-4 PH S.S., RoHS Compliant, 34 Awg 4 Conductor Braided Polyester Cable , 5 ft Long (1)
LLB130 , 5 lb , Subminiature Load Button Load Cell , Internally Temperature Compensated , 1000 Ohm Bridge Resistance , 0.13" [3.3 mm] Height , Material - 17-4 PH S.S., RoHS Compliant, 34 Awg 4 Conductor Braided Cable , 5 ft Long (1)
LLB130 , 50 lb , Subminiature Load Button Load Cell , Internally Temperature Compensated Without External Circuitry , 0.13" [3.3 mm] Height , Material - 17-4 PH S.S., RoHS Compliant, 34 Awg 4 Conductor Braided Cable , 5 ft Long (1)
LLB130 , 50 lb , Subminiature Load Button Load Cell w/ USB Output , Up To +/-0.0003 lb Noise Free Resolution or 4800 SPS , 17-4 PH , Braided Shielded Silicone Cable , 5 ft Long , Includes NIST Traceable 5 point Compression Calibration (1)
LLB250 , 100 lb , Subminiature Load Button Load Cell , 3.91 mm H x 12.7 mm OD , Material - 17-4 PH S.S. , 1000 Ohm Low Power Bridge , RoHS Compliant , 34 Awg 4 Conductor Braided Cable , 5 ft Long (1)
LLB250 , 250 lb , Subminiature Load Button Load Cell , 3.91 mm H x 12.7 mm OD . Material - 17-4 PH S.S. , 1000 Ohm Low Power Bridge , RoHS Compliant , 34 Awg 4 Conductor Braided Cable , 5 ft Long (1)
LLB250 , 250 lb , Subminiature Load Button Load Cell , Material - 17-4 PH S.S. , RoHS Compliant , 1000 ohm , 34 Awg 4 Conductor Braided Polyester Cable w/ Shield Floating on Sensor Side , 5 ft Long (1)
LLB390 , 1 lb , Ultra Thin Low Profile Load Button Load Cell w/ Mounting Holes , 0.1 in [0.25 mm] H , RoHS Compliant , 1000 Ohm Low Power Bridge , Material - 17-4 PH S.S. , 34 Awg 4 Conductor Braided Shielded Polyester Cable , 10 ft Long (1)
LSB201 , 2 lb , S-Beam Jr.® Fatigue Rated Load Cell 2.0 , Overload Protection, RoHS Compliant, Material - 17-4 PH S.S. , M3x0.5-Thread, 29 Awg 4 Conductor Spiral Shielded Silicone Cable , 5 ft Long , 4 Pin Lemo Connector, PHG.0B.304.CLLD (1)
LSB201 , 250 g , S-Beam Jr.® Load Cell , Material - 17-4 PH S.S. , M3x0.5-Thread , Overload Protection , RoHS Compliant , Vacuum Compatible/Low Outgassing , 29 Awg 4 Conductor Spiral Shielded, Teflon Cable , 5 ft Long (1)
LSB205 , 1 lb , S-Beam Jr.® Load Cell 2.0 , OEM Version, Overload Protection w/ Integrated TEDS and PT-1000 Temperature Sensor , RoHS Compliant , Material 17-4 PH S.S. , M3x0.5-Thread , 7 Pin FPC Connector (1)
LSB205 , 10 lb , S-Beam Jr.® Load Cell 2.0 , OEM Version , Overload Protection , RoHS Compliant , Material - 17-4 PH S.S. , M3x0.5-Thread , 29 Awg Silicone Cable 4" Long to JST NSHR-05V-S Connector (1)
LSB205 , 10 lb , S-Beam Jr.® Load Cell 2.0 , OEM Version, Overload Protection w/ Integrated TEDS and PT-1000 Temperature Sensor , RoHS Compliant , Material 17-4 PH S.S. , M3x0.5-Thread , 7 Pin FPC Connector (1)
LSB205 , 100 lb , S-Beam Jr.® Load Cell 2.0 , OEM Version, Overload Protection w/ Integrated TEDS and PT-1000 Temperature Sensor , RoHS Compliant , Material 17-4 PH S.S. , M3x0.5-Thread , 7 Pin FPC Connector (1)
LSB205 , 2 lb , S-Beam Jr.® Load Cell 2.0 , OEM Version, Overload Protection w/ Integrated TEDS and PT-1000 Temperature Sensor , RoHS Compliant , Material 17-4 PH S.S. , M3x0.5-Thread , 7 Pin FPC Connector (1)
LSB205 , 25 lb , S-Beam Jr.® Load Cell 2.0 , OEM Version, Overload Protection w/ Integrated TEDS and PT-1000 Temperature Sensor , RoHS Compliant , Material 17-4 PH S.S. , M3x0.5-Thread , 7 Pin FPC Connector (1)
LSB205 , 250 g , S-Beam Jr.® Load Cell 2.0 , OEM Version, Overload Protection w/ Integrated TEDS and PT-1000 Temperature Sensor , RoHS Compliant , Material 17-4 PH S.S. , M3x0.5-Thread , 7 Pin FPC Connector (1)
LSB205 , 5 lb , S-Beam Jr.® Load Cell 2.0 , OEM Version, Overload Protection w/ Integrated TEDS and PT-1000 Temperature Sensor , RoHS Compliant , Material 17-4 PH S.S. , M3x0.5-Thread , 7 Pin FPC Connector (1)
LSB205 , 50 lb , S-Beam Jr.® Load Cell 2.0 , OEM Version, Overload Protection w/ Integrated TEDS and PT-1000 Temperature Sensor , RoHS Compliant , Material 17-4 PH S.S. , M3x0.5-Thread , 7 Pin FPC Connector (1)
LSB206 , 1 lb , S-Beam Jr.® Fatigue Rated Tension & Compression Load Cell with UART / SPI Digital Output , M3x0.5-Thread , Overload Protection , 17-4 PH S.S. , RoHS , 32 Awg 10 Conductor Spiral Shielded Silicone Jacket , 6 in Long (1)
LSB206 , 10 lb , S-Beam Jr.® Fatigue Rated Tension & Compression Load Cell with UART / SPI Digital Output , M3x0.5-Thread , Overload Protection , 17-4 PH S.S. , RoHS , 32 Awg 10 Conductor Spiral Shielded Silicone Jacket , 6 in Long (1)
LSB206 , 100 lb , S-Beam Jr.® Fatigue Rated Tension & Compression Load Cell with UART / SPI Digital Output , M3x0.5-Thread , Overload Protection , 17-4 PH S.S. , RoHS , 32 Awg 10 Conductor Spiral Shielded Silicone Jacket , 6 in Long (1)
LSB206 , 2 lb , S-Beam Jr.® Fatigue Rated Tension & Compression Load Cell with UART / SPI Digital Output , M3x0.5-Thread , Overload Protection , 17-4 PH S.S. , RoHS , 32 Awg 10 Conductor Spiral Shielded Silicone Jacket , 6 in Long (1)
LSB206 , 25 lb , S-Beam Jr.® Fatigue Rated Tension & Compression Load Cell with UART / SPI Digital Output , M3x0.5-Thread , Overload Protection , 17-4 PH S.S. , RoHS , 32 Awg 10 Conductor Spiral Shielded Silicone Jacket , 6 in Long (1)
LSB206 , 5 lb , S-Beam Jr.® Fatigue Rated Tension & Compression Load Cell with UART / SPI Digital Output , M3x0.5-Thread , Overload Protection , 17-4 PH S.S. , RoHS , 32 Awg 10 Conductor Spiral Shielded Silicone Jacket , 6 in Long (1)
LSB206 , 50 lb , S-Beam Jr.® Fatigue Rated Tension & Compression Load Cell with UART / SPI Digital Output , M3x0.5-Thread , Overload Protection , 17-4 PH S.S. , RoHS , 32 Awg 10 Conductor Spiral Shielded Silicone Jacket , 6 in Long (1)
LSB350 , 1000 lb , Tension & Compression Inline S-Beam Load Cell , M12x1.75-Thread , Material - 2024-T4 Aluminum , RoHS Compliant , 4 Micro Receptacle (1)
LSM100 , 450 g , Micro Parallelogram Load Cell w/ 1000% Safe Overload Protection , 3 mV/V Output w/ 1.6 mV/V Zero Balance , Material - 2024-T4 Aluminum , RoHS Compliant , 4 Conductor 1 mm Pitch Flat Flex Cable (FFC) , 2.5 in Long (1)
LSM250 , 0.25 lb , Parallelogram Load Cell , RoHS Compliant , Material - 2024-T4 , #10-32-Thread , Overload Protection , 29 Awg 4 Conductor Spiral Teflon Cable , 6 in Cable (1)
LSM250 , 0.5 lb , Parallelogram Load Cell , RoHS Compliant , Material - 2024-T4 , #10-32-Thread , Overload Protection , 29 Awg 4 Conductor Spiral Teflon Cable , 6 in Cable (1)
LSM250 , 1 lb , Parallelogram Load Cell , RoHS Compliant , Material - 2024-T4 , #10-32-Thread , Overload Protection , 29 Awg 4 Conductor Spiral Teflon Cable , 6 in Cable (1)
LSM300 , 100 lb , Parallelogram Load Cell w/ Special Mounting Provisions , RoHS Compliant, Output must be between 1.5 - 2.5 mV/V , Material - 2024-T4 , #10-32-Thread , Overload Protection , 29 Awg 4 Conductor Spiral Teflon Cable , 6 in Long (1)
LSM300 , 5 lb , Parallelogram Load Cell , RoHS, Material - 2024-T4 , #10-32-Thread , Overload Protection , 29 Awg 4 Conductor Spiral Shielded Silicone Cable , 22 Inches Long w/ FCI connector (1)
LSM305 , 10 lb , Parallelogram Load Cell with TEDS and PT1000 RTD , RoHS Compliant , Material - 2024-T4 , #10-32-Thread , Overload Protection , 8 position 0.039" (1.00mm) JST Connector (1)
LSM305 , 100 lb , Parallelogram Load Cell with TEDS and PT1000 RTD , RoHS Compliant , Material - 2024-T4 , #10-32-Thread , Overload Protection , 8 position 0.039" (1.00mm) JST Connector (1)
LSM305 , 2.2 lb , Parallelogram Load Cell with TEDS and PT1000 RTD , RoHS Compliant , Material - 2024-T4 , #10-32-Thread , Overload Protection , 8 position 0.039" (1.00mm) JST Connector (1)
LSM305 , 200 lb , Parallelogram Load Cell w/ Special Mounting Provisions , #10-32-Thread , Overload Protection , TEDS and PT1000 RTD , Material - 17-4 PH , RoHS Compliant , 8 position 0.039" (1.00mm) JST Connector (1)
LSM305 , 200 lb , Parallelogram Load Cell with TEDS and PT1000 RTD , RoHS Compliant , Material - 17-4 PH S.S , #10-32-Thread , Overload Protection , 8 position 0.039" (1.00mm) JST SH Connector (1)
LSM305 , 25 lb , Parallelogram Load Cell with TEDS and PT1000 RTD , RoHS Compliant , Material - 2024-T4 , #10-32-Thread , Overload Protection , 8 position 0.039" (1.00mm) JST Connector (1)
LSM305 , 5 lb , Parallelogram Load Cell with TEDS and PT1000 RTD , RoHS Compliant , Material - 2024-T4 , #10-32-Thread , Overload Protection , 8 position 0.039" (1.00mm) JST Connector (1)
LSM305 , 50 lb , Parallelogram Load Cell w/ Special Mounting Provisions , #10-32-Thread , Overload Protection , TEDS and PT1000 RTD , Material - 2024-T4 , Output 1.5 - 2.5 mV/V , RoHS Compliant , 8 position 0.039" (1.00mm) JST Connector (1)
LSM305 , 50 lb , Parallelogram Load Cell with TEDS and PT1000 RTD , RoHS Compliant , Material - 2024-T4 , #10-32-Thread , Overload Protection , 8 position 0.039" (1.00mm) JST Connector (1)
LTH150 , 10 lb , Sub-Miniature Through Hole Donut/Washer Load Cell , 1/8" [3.2 mm] ID , 1000 Ohm Bridge Resistance , Material 17-4 PH S.S. , RoHS Compliant , 34 Awg 4 Conductor Braided Polyester Cable , 5 ft Long (1)
LTH150 , 100 lb , Sub-Miniature Through Hole Donut/Washer Load Cell , 1/8" [3.2 mm] ID , 1000 Ohm Bridge Resistance , Material 17-4 PH S.S. , RoHS Compliant , 34 Awg 4 Conductor Braided Polyester Cable , 5 ft Long (1)
LTH150 , 150 lb , Sub-Miniature Through Hole Donut/Washer Load Cell , 1/8" [3.2 mm] ID , 1000 Ohm Bridge Resistance , Material 17-4 PH S.S. , RoHS Compliant , 34 Awg 4 Conductor Braided Polyester Cable , 5 ft Long (1)
LTH150 , 25 lb , Sub-Miniature Through Hole Donut/Washer Load Cell , 1/8" [3.2 mm] ID , 1000 Ohm Bridge Resistance , Material 17-4 PH S.S. , RoHS Compliant , 34 Awg 4 Conductor Braided Polyester Cable , 5 ft Long (1)
LTH150 , 250 lb , Sub-Miniature Through Hole Donut/Washer Load Cell , 1/8" [3.2 mm] ID , 1000 Ohm Bridge Resistance , Material 17-4 PH S.S. , RoHS Compliant , 34 Awg 4 Conductor Braided Polyester Cable , 5 ft Long (1)
LTH150 , 5 lb , Sub-Miniature Through Hole Donut/Washer Load Cell , 1/8" [3.2 mm] ID , 1000 Ohm Bridge Resistance , Material 17-4 PH S.S. , RoHS Compliant , 34 Awg 4 Conductor Braided Polyester Cable , 5 ft Long (1)
LTH150 , 50 lb , Sub-Miniature Through Hole Donut/Washer Load Cell , 1/8" [3.2 mm] ID , 1000 Ohm Bridge Resistance , Material 17-4 PH S.S. , RoHS Compliant , 34 Awg 4 Conductor Braided Polyester Cable , 5 ft Long (1)
LTH350 , 500 lb , Through Hole Donut/Washer Load Cell , 1/4" [6.35 mm] ID , IP67 Rated , Material - 17-4 PH S.S. , RoHS Compliant , 4 Pin Micro Receptacle (1)
QIA117 , In-line Amplifier w/ Skydrol Resistant Aluminum Enclosure , PT06A-10-6S-SR Connector w/ 4 ft Teflon Cable on Sensor Side , PT02A-10-6P Bendix on Power/Output Side , +/-10 VDC , 25 kHz BW , Shield to Chassis & Ground , Remote Shunt (1)
QIA117 , In-line Amplifier w/ Skydrol Resistant Aluminum Enclosure , PT06A-10-6S-SR Connector w/ 4 ft Teflon Cable on Sensor Side , PT02A-10-6P Bendix on Power/Output Side , +/-10 VDC , Shield to Chassis & Ground , Remote Shunt (1)
QIA119 , OEM Signal Conditioning Load Cell Amplifier With Remote Shunt Calibration Relay , DC Powered , +/-5 VDC or +/-10 VDC Single Ended Bipolar Analog Output , Pin Headers for Input/Output (Similar to CSG110) (1)
QIA124 , Miniaturized Ultra Low Noise Strain Gauge Signal Conditioning Amplifier , Voltage Analog Output , +/- 2.5 VDC, +/-5 VDC, +/-10 VDC & More , 1 kHz Bandwidth , Male DB9 Connector **NOT Sold Alone. Requires Factory System Calibration* (1)
QIA125 , Miniature 2 Channel Low Power Full Bridge Strain Gauge Analog to Digital SPI & USB Output , Enclosed Assembly with 8 Pin PZN Connector , 5V Excitation , Blue (1)
QIA125 , OEM Miniature Low Power Embedded Digital Amplifier w/ Simultaneous USB & SPI Output , Three Channel Full Bridge Strain Gauge mV/V Input , Up to 4800 SPS & 18.1 Bits Resolution (1)
QIA125, Miniature Low Power 3 Channel Digital Amplifier w/ Simultaneous USB & SPI Output, 2V Excitation, Packaged Assembly with enclosure embedded 3x 4pin PZN sensor receptacles. (1)
QIA125, Miniature Low Power 3 Channel Digital Amplifier w/ Simultaneous USB & SPI Output, 5V Excitation, Packaged Assembly with enclosure embedded 3x 4pin PZN sensor receptacles. (1)
QIA126, Single Channel Digital Full Bridge Strain Gauge Controller with SPI and UART , 5 - 4800 SPS , Up to 19 Bits of Noise Free Resolution , 19.5x17.8 mm , 4 Pin 0.5mm Pitch FFC Sensor Connector , Board to Board Power & Output Connector (1)
QIA127, Digital Low Power Three Channel Synchronized SPI & USB Output , Up to 4800 SPS or 18.1 Bits of Noise Free Resolution , For QMA146 (1)
QIA128 , Ultra-Low Power Miniature Strain Gauge Full Bridge mV/V Input Digital Converter , SPI and UART with Up To 1300 SPS or 18.4 Bits Noise Free Resolution , Terminal Block and JST Connectors (1)
QIA128 , Ultra-Low-Power Miniaturized A/D Integrable Digital Sampling System . mV/V Full Bridge Strain Gauge Inputs , UART and SPI Output (1)
QIA128 , Ultra-Low-Power Miniaturized Strain Gauge Full Bridge mV/V Inputs to Digital Breakout Board , 4 Pin 0.5mm Pitch FFC Flex Connector to 32 Awg , 9 Conductor , 6 in Long Cable for SPI and UART Output (1)
QIA128 , Ultra-Low-Power Miniaturized Strain Gauge Full Bridge mV/V Inputs to Digital Breakout Board with Solder Tabs to 9 Pin SPI and UART Output (1)
QIA132 , High Reliability Digitally Configurable Fully Differential Strain Gauge Amplifier , +/-3 VDC Differential Analog Voltage and USB Output , 10 kHz Bandwidth , Sensor Side JST SM05B-SRSS-TB Receptacle , Power/Output 4 Pin Header (1)
QIA132 , Ultra High Reliability Digitally Configurable Fully Differential Strain Gauge Amplifier , +/-3 VDC Differential Analog Voltage & USB Output , 10 kHz Bandwidth , Fault Detection For Medical and Aerospace Applications (1)
QLA125 , 15 lb , Parallel Beam Shear Force Load Cell , M5x0.8-Thread , IP67 Water Resistance , Replacement for Ishida NLC-6L - 02-9833-03 , Material - 2024-T4 , RoHS Compliant , 26 Awg 4 Conductor Foil Shielded PVC Cable , 1 ft Long (1)
QLA149 , 500 lb , Female Thread Rod End Load Cell , OEM , Material - 2024-T4 , 3/8-24-Thread , 29 Awg 4 Conductor Spiral Teflon Cable , 6 inch Cable (1)
QLA155 , Ch Fx: 16 lb; Ch Fz: 40 lb , OEM Compression & Shear Force Sensor , Material - 17-4 PH S.S. , 29 Awg 4 Conductor Spiral Teflon Cable , 6 in Cable (1)
QLA155 , Ch Fx: 160 lb; Ch Fz: 600 lb , OEM Compression & Shear Force Sensor , Material - 17-4 PH S.S. , 2x 29 Awg 4 Conductor Spiral Teflon Cable , 6 in Cable (1)
QLA200 , 250 lb , Custom Non-Magnetic Compression Load Button Load Cell , Material - 2024-T4 , Non-Magnetic , Axial Cable Exit , #29 AWG, 4 Conductor, Spiral Teflon, 6 in Long (1)
QLA215 , 10 lb , Parallelogram Load Cell , Similar to LSM300 , Material - 2024-T4 , #10-32-Thread , 29 Awg 4 Conductor Spiral Teflon Cable , 6 in Long (1)
QLA215 , 100 lb , Parallelogram Load Cell , Similar to LSM300 , Material - 2024-T4 , #10-32-Thread , 29 Awg 4 Conductor Spiral Teflon Cable , 6 in Long (1)
QLA215 , 5 lb , Parallelogram Load Cell , Similar to LSM300 , Material - 2024-T4 , #10-32-Thread , 29 Awg 4 Conductor Spiral Teflon Cable , 6 in Long (1)
QLA215 , 50 lb , Parallelogram Load Cell , Similar to LSM300 , Material - 2024-T4 , 29 Awg 4 Conductor Spiral Teflon Cable , 6 in Long (1)
QLA285 , 15 lb , Ultra High Accuracy Parallel Beam Load Cell , M5x0.8-Thread , IP67 Water Resistance , RoHS Compliant , Replacement for Ishida TLC-6L 52-3018-08 , 2024-T4 , 26 Awg 4 Conductor Foil Shielded PVC Cable , 8 in. Long (1)
QLA285 , 15 lb , Ultra High Accuracy Parallel Beam Load Cell w/ Overload Protection , M5x0.8-Thread , IP67 , RoHS Compliant , Replacement for Ishida TLC-6L 52-3018-08 , 2024-T4 , 26 Awg 4 Conductor Foil Shielded PVC Cable , 8 in. Long (1)
QLA285 , 15 lb , Ultra High Accuracy Vacuum Rated Parallel Beam Shear Force Load Cell , M5x0.8-Thread , Material - 2024-T4 , 26 Awg 4 Conductor Braided Shielded Teflon Cable with HV DSub 9 Female Connector , 10 ft Long (1)
QLA299 , 250 lb , Non-Ferrous/Non-Magnetic Load Cell , Material - Beryllium Copper , 30 Awg 4 Conductor Braided Shielded Teflon Cable , 5 Pin JST PHR-5 Connector , 21" Long (1)
QLA321 , 60 lb , Ultra High Accuracy Parallel Beam Load Cell , M5x0.8-Thread , IP67 Water Resistance , Replacement for Ishida NLC-24L - 00-6959-03 , 2024-T4 , RoHS Compliant , 26 Awg 6 Conductor Foil Shielded PVC Cable , 8 in. Long (1)
QLA328 , 18 lb , Custom Yoke Bending Beam Shear Force Load Cell , Side Mount , 2.873" [72.96 mm] Length , Material - 17-4 PH S.S. , 29 Awg 4 Conductor Spiral Shielded Silicone Cable , 2 ft Long (1)
QLA328 , 18 lb , Custom Yoke Bending Beam Shear Force Load Cell , Top Mount , 2.873" [72.96 mm] Length , Material - 17-4 PH S.S. , 29 Awg 4 Conductor Spiral Shielded Silicone Cable , 2 ft Long (1)
QLA329 , 15 lb , S-Beam Jr.™ Load Cell , Material - 17-4PH S.S , M4x0.7-Thread , Overload Protection , 26 Awg 4 Conductor Spiral Teflon Cable , 8 in. Long (1)
QLA329 , 50 lb , S-Beam Jr.™ Load Cell , Material - 17-4 PH S.S. , M4x0.7-Thread , Overload Protection , 26 Awg 4 Conductor Spiral Teflon Cable , 8 in. Long (1)
QLA337 , 10 kg (22 lb) , Custom Medical Dual/Redundant Bridge Bag Weighing Load Cell , Material - 2024-T4 , #10-32-Thread , Overload Protection , 29 Awg 4 Conductor Spiral Teflon Cable , 6 in Long (1)
QLA337 , 15 kg (33 lb) , Custom Medical Dual/Redundant Bridge Bag Weighing Load Cell , Material - 2024-T4 , #10-32-Thread , Overload Protection , 29 Awg 4 Conductor Spiral Teflon Cable , 6 in Long (1)
QLA337 , 2.5 kg (5.5 lb) , Custom Medical Dual/Redundant Bridge Bag Weighing Load Cell , Material - 2024-T4 , #10-32-Thread , Overload Protection , 29 Awg 4 Conductor Spiral Teflon Cable , 4 ft Long (1)
QLA337 , 25 lb , Custom Medical Dual/Redundant Bridge Bag Weighing Load Cell , RoHS Compliant , Dual Bridge , Material - 2024-T4 , #10-32-Thread , Overload Protection , 29 Awg 4 Conductor Spiral Teflon Cable , 6 in Long (1)
QLA337 , 5 lb , Custom Medical Dual/Redundant Bridge Bag Weighing Load Cell , RoHS Compliant , Dual Bridge , PT1000 RTD, Material - 2024-T4 , #10-32-Thread , Overload Protection , 29 Awg 4 Conductor Spiral Teflon Cable , 6 in Long (1)
QLA348 , 175 lb , Parallel Beam Load Cell , M5x0.8-Thread , IP67 Water Resistance , Material - 2024-T4 , 26 Awg 6 Conductor Foil Shielded PVC Cable , 38 in. Long with 6 pin JST female connector , ISHIDA DLC-80L 65-2645-01 Replacement (1)
QLA349, 1500 lb , Custom OEM Male Threaded Rod End Load Cell , Material - 2024-T4 , 3/8-24-Thread , 29 Awg 4 Conductor Spiral Teflon Cable , 6 inch Cable (1)
QLA350 , 100 lb , Parallelogram Load Cell , RoHS Lead Free , Material - 2024-T4 , M4x0.7-Thread , Overload Protection , 28 Awg 6 Conductor Braided Shielded Poly Cable , 900 mm Long (1)
QLA350 , 50 lb , Parallelogram Load Cell , RoHS Lead Free , Material - 2024-T4 , M4x0.7-Thread , Overload Protection , 28 Awg 6 Conductor Braided Shielded Poly Cable , 900 mm Long (1)
QLA357 , 5 lb , Parallelogram Beam Load Cell , Material - 2024-T4 , #10-32-Thread , Overload Protection , RoHS Lead Free, 29 Awg 4 Conductor Spiral Teflon Cable , 6 inch Long (1)
QLA362 , 3 Kg , Parallel Beam Load Cell , Material - 2024-T4 , M8x1.25-Thread, Overload Protection, 24 Awg 4 Conductor Braided Shielded PVC Cable , 15 ft Long , Replacement for Hayssen A0227D0016 (1)
QLA376 , 15 lb , Parallelogram Load Cell , RoHS , Dual Bridge , Material - 2024-T4 , #10-32-Thread , Overload Protection , 26 Awg 4 Conductor Spiral Teflon Cable , 6 in Long (1)
QLA378 , 15 lb , Ultra High Accuracy Robust Parallelogram Beam Load Cell , 2024-T4, M5x0.8-Thread , RoHS Compliant , IPC620 , 28 Awg 4 Conductor PVC Cable , 6.9 in. Long w/ Molded RJ11 6P/4C Connector , Normalized Output 1.9 +/-0.03 mV/V (1)
QLA379, Ch1 1000 g, Ch2 1000 g , Compression Load Cell (Miniature/Inline Threaded) , Dual Bridge , 1000 ohm, Material - 17-4 PH S.S. , M3x0.5-Thread , 2X 34 Awg 4 Conductor Braided Cable , 5 ft Long (1)
QLA379, Ch1 1000 g, Ch2 1000 g , Compression Load Cell (Miniature/Inline Threaded) , Dual Bridge , Material - 17-4 PH S.S. , M3x0.5-Thread , 2X 34 Awg 4 Conductor Braided Cable , 5 ft Long (1)
QLA379, Ch1 2500 g, Ch2 2500 g , Tension & Compression Load Cell (Miniature/Inline Threaded) , Dual Bridge , Material - 17-4 PH S.S. , M3x0.5-Thread , 2X 34 Awg 4 Conductor Braided Cable , 5 ft Long (1)
QLA384 , 100 lb , Custom Compression Flange Mount Load Cell , RoHS , Material - 17-4 PH S.S. , 29 Awg 4 Conductor Cable , 6 in Long (1)
QLA385 , 100 lb , Custom Compression Load Button Load Cell w/ M3x0.5 Mounting Stud , RoHS , Material - 17-4 PH S.S. , 34 Awg 4 Conductor Braided Cable , 5 ft Long (1)
QLA385 , 100 lb , Miniature Compression Load Button Load Cell , 4.8 mm H x 9.53 mm OD , RoHS Compliant, Material - 17-4 PH S.S. , 34 Awg 4 Conductor Braided Cable , 5 ft Long (1)
QLA387 , 500 lb [2220 N] , Subminiature Load Button Load Cell , 0.5 in [1.3 mm] OD x 0.2 in [5.08 mm] H , 17-4 S.S. , 1000 Ohm Low Power , RoHS Compliant , 34 Awg 4 Conductor Braided Shielded Cable, Teflon Conductors , 10 ft [3 m] Long (1)
QLA393 , 2200 lb , Custom Flange Style Thru Hole Load Cell w/ ID Lobe Pockets , Shear & Moment Resisting , 2" [50.8 mm] ID x 4" [101.6 mm] OD, RoHS Compliant , Material - 17-4 PH S.S. , 4 Pin Micro Receptacle (1)
QLA397, 1000 lb , Subminiature Load Button , Submersible , IP67 , Material - 17-4 PH S.S. , RoHS Compliant, 30 Awg 7 Conductor Braided Shielded Red Polyurethane Cable , 3 ft Long (1)
QLA399, 300 g , Digital OEM Load Cell Scale w/ High Resolution RS232 Output , Material 2024-T4 , #10-32-Thread , Overload Protection , 6 Pin Molex Connector (1)
QLA401 , 175 lb , Custom Surgical Grade OEM Autoclavable/Sterilizable/Biocompatible Thru Hole Load Cell , IP69K , RoHS Compliant , Material - Inconel , 5 Pin Header (1)
QLA402 , 175 lb , Custom Surgical Grade OEM Autoclavable/Sterilizable/Biocompatible Load Button Load Cell , IP69K , RoHS Compliant , Material - Inconel , 5 Pin Header (1)
QLA414 , 10 lb , Nano Inline Thru Hole Load Cell Gen 3, M1x0.25-Thread , RoHS Compliant , Material - 17-4 PH S.S. , 4 Pin 0.5 mm Pitch Flex Cable with Radial Exit , 3 in Long (1)
QLA414 , 5 lb , Nano Inline Thru Hole Load Cell Gen 3, M1x0.25-Thread , RoHS Compliant , Material - 17-4 PH S.S. , 4 Pin 0.5 mm Pitch Flex Cable with Radial Exit , 3 in Long (1)
QLA415 , 5 lb , Sub-Miniature Custom Autoclavable Compression Load Cell w/ Male Thread , IP69K , Submersible/Water Resistant , RoHS Lead Free, Material - 17-4 PH S.S. , M3x0.5-Thread , 34 Awg 4 Conductor Braided Cable , 6 in Long (1)
QLA417 , 50 lb , Custom Miniature Flange Style Load Cell w/ Differential +/-3 VDC Analog Output , RoHS Compliant , 17-4 PH S.S. Material , 4.7 in Long Cable w/ JST SHR-05V-S-B Connector (1)
QLA417 , 50 lb , Custom Miniature Flange Style Load Cell w/ Differential +/-3 VDC Analog Output and Fault Detection, RoHS Compliant , 17-4 PH S.S. Material , 4.7 in Long Cable w/ JST SHR-05V-S-B Connector (1)
QLA417 , 50 lb , Miniature Flange Style Shear Force Load Cell , +/- 1 mV/V Output , M2x0.4-Thread , 17-4 PH S.S. , RoHS Compliant , 4 Conductor Braided Shielded Red Silicone Cable with JST SHR-05V-S-B Connector, 4.7 in [12 mm] Long (1)
QLA420 , Beefcake Sensor , 30 lb Capacity , 0.056 in [ 1.4 mm] ID , Integrated SPI Digital Output (1)
QLA420 , Beefcake Sensor , 30 lb Capacity , 0.056 in [ 1.4 mm] ID , mV/V Output , 29 Awg 4 Conductor Spiral Teflon Cable , 6 in [15 cm] Long (1)
QLA424 , 30 lb , Micro Nano Load Button Load Cell , 0.154" [3.91 mm] OD x 0.167" [4.24 mm] H , Welded Packaging , Radial Cable Exit , 2 in Long (1)
QLA427 , Nano Smart Crimp Surgical Tool Wire Tension Load Cell , 30 lb , Radial Cable Exit , Welded Packaging , RoHS Compliant , Pre-attached 0.43 in [11 mm] Tungsten Wire (1)
QLA428 , 500 lb , Custom Square Flange Mount Load Cell , M6x1 Thread , TEDS IEEE1451.4 Autorecognition , RoHS Compliant , Material - 17-4PH S.S. , 28 Awg Braided Cable to 7 Pin Molex 502380-0700 Connector , 1 ft Long (1)
QLA439 , 1 lb , Custom Bending Beam or Shear Force Load Cell , 2.07 in [52.6 mm] L x 0.13 in [3.2 mm] H , Similar to LBB200 , RoHS Compliant , Material - 17-4 PH S.S. , 28 Awg 4 Conductor Braided Shielded Clear PVC , 1 ft Long (1)
QLA443 , 7500 lb , Flange Mount Thru Hole Tension and Compression Load Cell , 2.95" [75 mm] ID x 6.2" [157.5 mm] x 1.02" [26 mm] H , Material 17-4 PH S.S. , w/ Integrated Amplifier 12 +/- 8 mA , Bendix PT02E-10-6P (1)
QLA444, 50000 lb , Through Hole/Donut Load Cell with 1.50" [38.1 mm] ID , 3.25" [82.55 mm] OD x 1" [25.4] H , RoHS Compliant, Material - 17-4 PH S.S. , 26 Awg 4 Conductor Braided Shielded Teflon Cable , 10 ft Long (1)
QTA141 , 1 N-m , Custom Micro Thru Hole Reaction Torque Sensor , RoHS Compliant , 10 mm ID x 22 mm OD x 10 mm H , Material - 2024-T4 , 34 Awg 4 Conductor Braided Cable , 6 in Long (1)
QTA141 , 1.5 N-m , Custom Micro Thru Hole Reaction Torque Sensor , RoHS Compliant , 10 mm ID x 22 mm OD x 10 mm H. , Material - 2024-T4 , 34 Awg 4 Conductor Braided Cable , 6 in Long (1)
QTA141 , 2 N-m , Custom Micro Thru Hole Reaction Torque Sensor , RoHS Compliant , 10 mm ID x 22 mm OD x 10 mm H , Material - 2024-T4 , 34 Awg 4 Conductor Braided Cable , 6 in Long (1)
QTA143 , 0.75 N-m , Miniature Low Capacity Through Hole Flange to Flange Reaction Torque Sensor , 14 mm ID x 10 mm H x 26 mm square , RoHS Compliant , 2024-T4, #30 Awg 6 Conductor Braided Shielded PVC Cable , 2 ft [0.6 m] Long (1)
QTA143 , 0.75 N-m, Custom Micro Reaction Torque Sensor , +/-0.125% NL & +/-0.2% Hys. w/ +/-10 VDC Analog Output, 14 mm ID x 10 mm H x 26 mm sq., RoHS , 2024-T4, #30 Awg 6 Conductor Braided Shielded PVC Cable, 2 ft Long w/ Male DB9 (1)
QTA152 , 1 N-m , Custom Micro Reaction Torque Sensor , 9 mm ID x 13.1 mm H x 20 mm OD , RoHS EU 2015/863 Compliant, Material - 2024-T4 , 4 Conductor Flex Cable , 0.5 mm Pitch , for connector FH19C-4S-0.5SH (1)
QTA152 , 1 N-m , Custom Micro Reaction Torque Sensor w/ Thru Hole , 9 mm ID x 13.1 mm H x 19.3 mm OD , RoHS Compliant , Material - 2024-T4 , 4 Conductor FFC Flex Cable , 0.5 mm Pitch , 1 in Long (1)
QTA152 , 1.5 N-m , Custom Micro Reaction Torque Sensor , 9 mm ID x 13.1 mm H x 20 mm OD , RoHS EU 2015/863 Compliant, Material - 2024-T4 , 4 Conductor Flex Cable , 0.5 mm Pitch , Built to Customer Rev 03 & Compliant to Rev 05 (1)
QTA152 , 1.5 N-m , Custom Micro Reaction Torque Sensor w/ Low Temperature and Off-Axis Load Sensitivity , 9 mm ID x 13.1 mm H x 20 mm OD , RoHS EU 2015/863 Compliant , Material - 2024-T4 , 4 Conductor Flex Cable , 0.5 mm Pitch (1)
QTA163 , 1 N-m , Micro Rotary Torque Sensor w/ Integrated TEDS , 5 mm Male Shaft to Shaft with Flats , RoHS Compliant , Material - 17-4PH S.S. Shaft with Aluminum Housing , 7 Pin Quick Disconnect Nano Receptacle (1)
QTA163 , 2 N-m , Micro Rotary Torque Sensor w/ Integrated TEDS , 6 mm Male Shaft to Shaft , RoHS Compliant , Material - 17-4PH S.S. Shaft with Aluminum Housing , 7 Pin Quick Disconnect Nano Receptacle (1)
QTA168 , 1.2 N-m , Custom Micro Reaction Torque Sensor with TEDS IEEE1451.4 Recognition , 10.5 mm ID x 10 mm H x 18.6 mm OD , RoHS EU 2015/863 Compliant , Material - 7075-T6 , 6 Conductor Flex Cable , 0.5 mm Pitch (1)
TFF325 , 100 in-lb , OEM Reaction Torque Sensor , RoHS Compliant, Material - 2024-T4 , 29 Awg 4 Conductor Spiral Teflon Cable , 6 in Long (1)
TFF325 , 12 in-lb , OEM Reaction Torque Sensor , RoHS Compliant , Material - 2024-T4 , 29 Awg 4 Conductor Spiral Teflon Cable , 6 in Long (1)
TFF325 , 20 in-oz , OEM Reaction Torque Sensor , RoHS Compliant , Material - 2024-T4 , 29 Awg 4 Conductor Spiral Teflon Cable , 6 in Long (1)
TFF325 , 50 in-lb , OEM Reaction Torque Sensor , RoHS Compliant , Material - 2024-T4 , 29 Awg 4 Conductor Spiral Teflon Cable , 6 in Long (1)
TFF325 , 50 in-oz , OEM Reaction Torque Sensor , RoHS Compliant , Material - 2024-T4 , 29 Awg 4 Conductor Spiral Teflon Cable , 6 in Long (1)
TFF350 , 100 in-lb , OEM Reaction Torque Sensor , 0.58" [14.7 mm] ID Through Hole , Material - 2024-T4 , RoHS Compliant , 29 Awg 4 Conductor Spiral Teflon Cable, 6 in Long (1)
TFF350 , 1300 in-lb , OEM Reaction Torque Sensor , 0.58" [14.7 mm] ID Through Hole , Material - 2024-T4 , RoHS Compliant , 29 Awg 4 Conductor Spiral Teflon Cable, 6 in Long (1)
TFF350 , 500 in-lb , OEM Reaction Torque Sensor , 0.58" [14.7 mm] ID Through Hole , Material - 2024-T4 , RoHS Compliant , 29 Awg 4 Conductor Spiral Teflon Cable, 6 in Long (1)
TFF400 , 1000 in-oz , Through Hole Reaction Torque Sensor , 1/2" [12.7 mm] ID , Vacuum Compatible/Low Outgassing , Integrated Overload Protection , 2024-T4 , RoHS Compliant , #26 Awg 4 Cond. Braided Shielded Teflon Cable , 10 ft Cable (1)
TRS150 , 0.5 N-m , Micro Rotary Torque Sensor , 5 mm Male Shaft to Shaft , RoHS Compliant , Material - 17-4PH S.S. Shaft Aluminum Housing, 4 Pin Micro Receptacle (1)
TRS150 , 1 N-m , Micro Rotary Torque Sensor , 5 mm Male Shaft to Shaft , RoHS Compliant , Material - 17-4PH S.S. Shaft Aluminum Housing, 4 Pin Micro Receptacle (1)
TRS150 , 2 N-m , Micro Rotary Torque Sensor , 6 mm Male Shaft to Shaft , RoHS Compliant , Material - 17-4PH S.S. Shaft Aluminum Housing, 4 Pin Micro Receptacle (1)
MAX COMPENSATED TEMPERATURE
English
100 F (1)
104 F (4)
114 F (3)
122 F (6)
140 F (1)
160 F (136)
176 F (1)
302 F (1)
MIN COMPENSATED TEMPERATURE
English
-49 F (1)
13 F (3)
32 F (1)
41 F (6)
50 F (4)
59 F (1)
60 F (136)
65 F (1)
WEIGHT IN LB
0.001 (4)
0.00625 (1)
0.008 (1)
0.01 (4)
0.012 (2)
0.0184 (9)
0.01875 (4)
0.019 (6)
0.02 (23)
0.02204623 (2)
0.03 (10)
0.04 (1)
0.05 (2)
0.0625 (25)
0.084375 (1)
0.09375 (14)
0.1 (1)
0.13 (2)
0.14375 (5)
0.1875 (6)
0.2 (2)
0.21875 (4)
0.3 (1)
0.35 (1)
0.39 (1)
0.4 (4)
0.5 (1)
0.5625 (1)
0.75 (1)
1 (2)
1.125 (1)
1.5 (1)
2.5 (1)
6 (1)
CONNECTION CODE
CC18 (2)
CC19 (11)
CC1C (1)
CC4 (2)
WC1 (54)
WC1s (9)
WC2 (13)
WC3 (6)
182
Products
OEM & High Volume Models
Cantilever Bending Beam Load Cell
LBB
OEM Instrumentation Digital Controller
IDC
Flat Plate Force Sensor
FFP
Inline Strain Gauge Signal Conditioning Amplifier/Transmitter
ICA
Instrument Voltage Amplifier
IVA
Load Button Load Cell
LLB
Custom Analog or Digital Signal Conditioning Electronics
QIA
Custom Load Cells
QLA
Custom Torque Sensor
QTA
Side Mount OEM Load Cell
LSM
Flange-to-Flange Thru Hole Reaction Torque Sensor
TFF
S Beam Load Cell
LSB
Shaft-to-Shaft Rotary Torque Sensor with Encoder
TRS
Male Threaded In Line Load Cell
LCM
Donut/Through Hole Load Washer Load Cell
LTH