Storekeyboard_arrow_right Legacy Modelskeyboard_arrow_right PMP943
PMP943

Male Port Pressure (0.5-4.5 VDC)

Ultra Miniature Titanium Pressure Sensor

The PMP943 Pressure Sensor is an ultra miniature Pressure Sensor made of all titanium construction. This Pressure Sensor is made for harsh environments capable of sustaining the most corrosive and industrial applications. The PMP943 is miniature and ultra light design weighing < 10g. This small sized transducer provides high performance with an output of 5V DC from a 5V DC +/- 10Mv supply. Input pressure range is 73 up to 5800 PSI, withstanding vibrations of up to 50g at up to 20-2000Hz.

Product Highlights
  • Miniature Pressure Sensor
  • Built in Electronic: 0.5 to 4.5Vdc Output
  • High Bandwidth Capability: up to 5kHz
  • High Temperature Capability: -40 to +140 degrees Celsius
  • Titanium Construction
  • Weight > 10g

For those who are a looking for a complete system solution, FUTEK can provide digital displays such as the IPM490 or related instrumentation. FUTEK’s IPM500 Panel Mount Signal Conditioner with Digital Display is FUTEK’s general solution for a complete sensor and instrumentation system.

Capacities
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer