Storekeyboard_arrow_right Torque Sensors keyboard_arrow_right TAT keyboard_arrow_right TAT200Filter
SPECIAL x
CUSTOM SPECIAL

Miniature Screw Driver Reaction Torque Sensor

FUTEK’s Reaction Torque Sensor - Miniature Screw Driver offers a unique solution for Torque auditing applications. From its anodized aluminum housing, to its light weight, the TAT200 Reaction Torque Sensor - Miniature Screw Driver provides a great Torque measurement solution.

As a part of the custom engineered products, the Reaction Torque Sensor - Miniature Screw Driver captures the many capabilities FUTEK offers its customers. The standard capacities are available in our inventory, making it available for quick delivery. The TAT200 Reaction Torque Sensor - Miniature Screw Driver is manufactured in USA and uses metal foil strain gauge technology.

Miniature Screw Driver Reaction Torque Sensor
Miniature Screw Driver Reaction Torque Sensor
Miniature Screw Driver Reaction Torque Sensor
Miniature Screw Driver Reaction Torque Sensor
Model Features
Capacities
View Options
50 in-oz
100 in-oz