Storekeyboard_arrow_right Torque Sensors keyboard_arrow_right TAT keyboard_arrow_right TAT560Filter
SPECIAL x
CUSTOM SPECIAL

Torque Wrench with Built on Digital Display

Digital Torque Wrench

FUTEK’s TAT560 Digital Torque Wrench is the high capacity range of the TAT550. Similar to the TAT550, the TAT560 Digital Torque Wrench offers an excellent solution for Torque auditing applications. The TAT560 Digital Torque Wrench is available in Stainless Steel construction with an comfortable rubber grip in wide capacity range.

The standard TAT560 Digital Torque Wrench can be modified or customized to meet your requirements. The TAT560 Digital Torque Wrench Series is manufactured in USA and uses metal foil strain gauge technology.

Product Highlights:
  • Designed for Torque auditing
  • Aluminum Housing
  • Strain Gauge Based
  • High Capacity
  • Stainless Steel Construction
  • Built in Digital Display
  • Rubber Grip

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK TAT Series is also available with TEDS / IEEE1451.4 option.

TAT560
Model Features
Capacities
View Options
There is no data for this filter
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer