Storekeyboard_arrow_right Torque Sensors keyboard_arrow_right TFF keyboard_arrow_right TFF325Filter
Filters Expand
No Filters Selected
OEM Flange-to-Flange Reaction Torque Sensor

FUTEK’s Reaction Torque Sensor offers an OEM solution for torque auditing applications. The TFF325 Reaction Torque Sensor is available in Aluminum construction in a wide capacity range.

The standard TFF325 Reaction Torque Sensor can be modified or customized to meet your requirements. The TFF325 Reaction Torque Sensor Series is manufactured in USA and uses metal foil strain gauge technology.

Model Features
Capacities
View Options
FSH00605 20 in-oz 2 #6-32
FSH00606 50 in-oz #6-32
FSH00607 12 in-lb 2 #6-32
FSH00608 50 in-lb 2 #6-32
FSH00609 100 in-lb 2 #6-32, 1/2-20
FSH04055 20 in-oz 2 1.14 #6-32, 1/2-20 1.2
FSH04056 50 in-oz 2 1.14 #6-32, 1/2-20 1.2
FSH04057 12 in-lb 2 1.14 #6-32, 1/2-20 1.2
FSH04058 50 in-lb 2 1.14 #6-32, 1/2-20 1.2
FSH04059 100 in-lb 1.2 2 #6-32, 1/2-20 1.14
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications