FUTEK’s Reaction Torque Sensor offers a unique solution for torque auditing applications. The TFF425 Reaction Torque Sensor is available in Aluminum construction and features a built-in Overload Protection up to 400 in-oz.
The standard TFF425 Reaction Torque Sensor can be modified or customized to meet your requirements. The TFF425 Reaction Torque Sensor Series is manufactured in USA and uses metal foil strain gauge technology.
FSH02805 | 100 in-oz | Yes | |
FSH02809 | 200 in-lb | No | 0.875 |
FSH04376 | 5 in-oz | Yes | |
FSH04377 | 10 in-oz | Yes | |
FSH04378 | 50 in-oz | Yes | |
FSH04379 | 160 in-oz | Yes | |
FSH04380 | 400 in-oz | Yes | 0.875 |
FSH04381 | 1000 in-oz | Yes | 0.875 |
FSH04382 | 100 in-lb | No | 0.875 |
FSH04384 | 500 in-lb | No | 0.5625 |