Storekeyboard_arrow_right Torque Sensors keyboard_arrow_right TFF keyboard_arrow_right TFF600Filter
Filters Expand
No Filters Selected
Flange-to-Flange Reaction Torque Sensor

The TFF600 Flange to Flange Reaction Torque Sensor can accommodate applications that include automotive braking, engine and transmission dynamometers, torque table, fastener testing, and aircraft engine testing. This particular Reaction Torque Sensor can be used to evaluate low-torque components and controls. Flange-reaction torque sensors measure small-reaction torque levels using flange-to-flange connections in-line with the component under test.

The standard TFF600 Reaction Torque Sensor can be modified or customized to meet your requirements. This specific model is designed with flanges, enabling easy installation or adaptation; it is rugged enough for factory use, yet accurate enough for the laboratory. Available torque ranges are 1,000 in-lb to 10,000 in-lb (113 to 1,130 Nm).

Model Features
Capacities
View Options
FSH00680 1000 in-lb 2024-T4 1.5 No 2
FSH00681 2000 in-lb 2024-T4 No
FSH00682 5000 in-lb 17-4 PH S.S. No
FSH00683 10000 in-lb 17-4 PH S.S. No
FSH03207 2000 in-lb 2024-T4 Yes
FSH04020 2000 in-lb 2024-T4 No
FSH04021 10000 in-lb 17-4 PH S.S. 1.5 in No 5
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications