Item No. FSH02345
Model: ZAC100, Male Rod-End Bearing , Rod End Bearing (Male) with Jam , Material - Chrome-Alloy Steel , 7/16-20-Thread , Standard , Max Load 770ZAC100 , 0 . , Male Rod-End Bearing , Rod End Bearing (Male) with Jam , Material - Chrome-Alloy