Store keyboard_arrow_right Accessories keyboard_arrow_right

Torque Adapter

FSH03470
Item No. FSH03470
Model: Black Mounting Base , To be mounted with TRS605 (100-200 Nm)
List Price: N/A
FSH03471
Item No. FSH03471
Model: Black Mounting Base , To be mounted w/ TRS605 (500 N-m - 1000 N-m)
List Price: N/A
GOD04450
Item No. GOD04450
Model: TRS300 , 200 - 1000 N-m Feather Key , 10 mm x 50 mm L , M4 hole , 1045 Steel
List Price: N/A
FSH04430
Item No. FSH04430
Model: ZAC140, Flange Torque Adapter w/ Mounting Screws, Used on TFF400, Material - 6061-T6, Standard, 500 in-lb Max Torque
List Price: N/A
FSH02363
Item No. FSH02363
Model: ZAC130 , Male Shaft Long Torque Adapter , For TFF400 , Material - 2024-T4 , 3/8" Shaft Long , Standard , Max Torque 1000 in-oz
List Price: N/A
FSH02364
Item No. FSH02364
Model: ZAC130, Male Shaft Long Torque Adapter , For TFF400 , Material - 17-4 PH S.S. , 3/8" Shaft Long , Standard , Max Torque 500 in-lb
List Price: N/A
FSH02366
Item No. FSH02366
Model: ZAC140, Flange Torque Adapter w/ Mounting Screws , Used on TFF400 , Material - 6061-T6 , Standard , 500 in-lb Max Torque
List Price: N/A
Listed price is in U.S. currency and subject to verification along with availability.
Multi Axis Sensor, Force, Torquestore accessories torque-adapter
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.