QTA136 play_arrowQSH02038

Custom Miniature Reaction Torque Sensor for OEM

QTA136 , 0.6 N-m , Custom Small Diameter OEM Miniature Reaction Torque Sensor , RoHS Compliant , Material - 2024-T4 , 0.480" [12.2 mm] OD , 29 Awg 4 Conductor Spiral Shielded Silicone Cable , 2.5 ft Long
inStockimg
In Stock
Listed price is in U.S. currency and subject to verification along with availability
QTA136
QTA136
Description

Custom Miniature Reaction Torque Sensor for OEM

Features
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
18
Vdc
Input Resistance
1
1000
Ohms nom.
Safe Overload
1
150
% of R.O.
Capacity
1
0.6
N-m
Hysteresis
1
-0.2
0.2
% of R.O.
Nonlinearity
1
-0.2
0.2
% of R.O.
Nonrepeatability
1
-0.1
0.1
% of R.O.
Output Resistance
1
1000
Ohms nom.
Rated Output
1
1.7
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
160
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.02
0.02
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer