Storekeyboard_arrow_right Custom & Special Models keyboard_arrow_right QIA
Multi channel Load Cell Amplifier
QIA103

3 Channels Amplifier Module (Aluminum)

1 Products
settings
Item Number
Output Type
Input Type
Height In Inches
Length In Inches
Width In Inches
Ip / Nema Rating
Weight In Lb
Rohs
Custom Special
VDC
mV/V
1.6
6
3.5
IP40
Yes
Y

3 Channels Amplifier Module (Aluminum). Multi channel Load Cell Amplifier Module suitable for Tri axial Load Cells (3 axis), with low power consumption requirements and digital output (SPI output).


Monitoring Multiple Load Cells:
FUTEK QIA103, 3 Channels Voltage Output Signal Conditioning Amplifier Module can be used to connect from 1 to 3 load cells. This is common for industrial or commercial applications such as multi-station filling machines, or medical devices utilizing multiple load cells. 

multi channel load cell amplifier module 3 Channels Signal Conditioner QIA103
multi channel load cell amplifier module 3 Channels Signal Conditioner QIA103
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2021 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer