Features:
• Bipolar Output, Differential Input
Specifications:
• Voltage Output (Fx & Fy): 1.2 mV/V = 4.5 VDC
• Voltage Output (Fz): 0.5 mV/V = 2.5 VDC
• Operating Temperature: 32° F to 158° F [0°C to 70°C]
• Storage Temperature: 40° F to 185° F [-40°C to 85°C]
• Relative Humidity: 95% at 100 ° F [38°C]
• Material (Housing): Aluminum
• Nonlinearity: ±0.001 % of FSR
• Bandwidth: 1000 Hz
• Sensor Impedance: 100 Ohm Min.
• Power Supply: 12.5 to 26 VDC