QIA124 play_arrowQSH01968

QIA124, Miniaturized and Digitally Configurable Voltage amplifier

QIA124, Miniaturized & Digitally Configurable Ultra Low Noise Strain Gauge Amplifier , Voltage Amplifier , DB9 Male , +/- 10 VDC , 1000 Hz Bandwidth
Listed price is in U.S. currency and subject to verification along with availability
QIA124
QIA124
QIA124
Description

QIA124, Miniaturized and Digitally Configurable Voltage amplifier

Features
Specifications
Electrical
Performance
Set-up
Temperature
CHANNELMINTYPMAXUNIT
Bandwidth
1000
Hz
Bridge Resistance
700
5000
Ohms nom.
Excitation
10
Vdc
Input Range
1.5
5
mV/V nom.
Analog Output
-10
10
Vdc
Power Supply
16
24
Vdc
Operating Temperature
-4
122
F
Related Accessories
Multimeter, 3.1 Digit Backlit LCD, yellow and black housing, DVM, DMM, Ohm Meter (2019 version)
ZCC961 , 5 ft long , DB9 Female to Cable Assembly , Yellow Molded Boot , 26 Awg 6 Conductor , Braided Shielded , Polyurethane Cable , CSG110/QIA103 Power/Output Side , per SP1113
IAC150 , Screw Terminal to DB9 Board , DB9 Female , Standard , Power/Output Side of CSG110
ZCC961 , 15 ft Long , DB9 Female to Cable Assembly , Standard , Material - Polyurethane , 28 Awg 6 Conductors , Braided Shielded , CSG110 Power Side
ZCC961 , 30 ft Long , DB9 Female to Cable Assembly , Standard , Material - Polyurethane , 28 Awg 6 Conductors , Braided Shielded , CSG110 Power Side
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2021 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer