Storekeyboard_arrow_right Custom & Special Models keyboard_arrow_right QLA
QLA276

2 Prong Collet Sensor

1 Products
settings
Item Number
Load Capacity
Load Directions
Height In Inches
Length In Inches
Width In Inches
Outer Diameter In Inches
Connection Type
Cable Type
Cable Length
Output Type
Material
Mechanical Overload Protection
# Of Bridges/channels
Weight In Lb
Custom Special
2248.09 lb
Compression
3.43
2.48
2.48
1.693
Cable
28 Awg 4 Conductor Shielded Polyurethane Cable
3 ft
mV/V
17-4 PH S.S.
Yes
1
2
Y
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2021 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer