QLA276 play_arrowQSH00848

2 Prong Collet Sensor

QLA276 , 10000 N , 2 Prong Collet Compression Sensor , 1.693 in [43 mm] OD , Knurled Mounting/Gripping Surface , Material - 17-4 PH S.S. , 28 Awg, 6 Conductor Braided Shielded Polyurethane Cable , 3 ft Long
Listed price is in U.S. currency and subject to verification along with availability
Description

Model QLA276 is a custom 2 prong collet compression sensor that is designed to measure compression forces up to 10 kN (2248 lbs). The body of the sensor is made of stainless steel, with an OD of 1.693 inches (43 mm). It has an operating temperature of 0 to 200 °F (-17 to 93°C).

Features
  • Includes 3-ft (0.91 m) 28 Awg shielded polyurethane cable
  • Knurled mounting/gripping surface
  • Built-in strain relief for improved robustness
Technical Documents
Specifications
Performance
CHANNELMINTYPMAXUNIT
Capacity
1
10000
N
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.